Menu Search

Clamping Levers - Teardrop Handle/Threaded Insert

In stock

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Base Height Overall Height Base Diameter Handle Radius View
R 317,8845 - R 317,8845 10 In stock - Delivery conditions may apply, visit our FAQs
M12
43.0 mm
18.5 mm
R 198,2291 - R 198,2291 Request the lead time here
M5
25.0 mm
9.7 mm
R 207,1807 - R 234,4878 6 In stock - Delivery conditions may apply, visit our FAQs
M8
31.5 mm
13.5 mm
R 234,4878 - R 234,4878 2 In stock - Delivery conditions may apply, visit our FAQs
M6
31.5 mm
13.5 mm
R 317,8845 - R 317,8845 9 In stock - Delivery conditions may apply, visit our FAQs
M10
43.0 mm
18.5 mm
R 277,4195 - R 277,4195 10 In stock - Delivery conditions may apply, visit our FAQs
M10
36.0 mm
15.7 mm
R 277,4195 - R 277,4195 Request the lead time here
M8
36.0 mm
15.7 mm
R 175,1265 - R 198,2291 Request the lead time here
M6
25.0 mm
9.7 mm
R 65,006 - R 86,523 Request the lead time here
M5
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 61,3786 - R 74,1145 300 In stock - Delivery conditions may apply, visit our FAQs
M8
8.0 mm
43.0 mm
15.0 mm
63.0 mm
R 420,0193 - R 420,0193 6 In stock - Delivery conditions may apply, visit our FAQs
M16
51.0 mm
22.7 mm
R 55,3687 - R 73,6957 Request the lead time here
M4
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 55,3687 - R 73,6957 22 In stock - Delivery conditions may apply, visit our FAQs
M6
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 50,2848 - R 62,3814 Request the lead time here
M3
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 52,1433 - R 69,4028 Request the lead time here
M5
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 50,2848 - R 62,3814 Request the lead time here
M3
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 50,2848 - R 62,3814 Request the lead time here
M5
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 50,2848 - R 62,3814 Request the lead time here
M4
6.0 mm
30.0 mm
12.0 mm
30.0 mm
R 58,1423 - R 77,3873 Request the lead time here
M6
6.0 mm
32.5 mm
12.0 mm
44.0 mm
R 74,2926 - R 98,8834 Request the lead time here
M8
8.0 mm
43.0 mm
15.0 mm
63.0 mm
  • of 2
Clamping Lever M12 92.0 mm Threaded Insert Black

10268391

Price Range
R 317,8845 - R 317,8845

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Base Diameter
    18.5 mm
Clamping Lever M5 42.0 mm 37.0 mm Black Die Cast Zinc

10268315

Price Range
R 198,2291 - R 198,2291

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Base Diameter
    9.7 mm
Clamping Lever M8 65.0 mm 50.0 mm Black Die Cast Zinc

10268353

Price Range
R 234,4878 - R 207,1807

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Base Diameter
    13.5 mm
Clamping Lever M6 65.0 mm 50.0 mm Black Die Cast Zinc

10268346

Price Range
R 234,4878 - R 234,4878

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Base Diameter
    13.5 mm
Clamping Lever M10 92.0 mm Threaded Insert Black

10268384

Price Range
R 317,8845 - R 317,8845

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Base Diameter
    18.5 mm
Clamping Lever M10 78.0 mm Threaded Insert Black

10268377

Price Range
R 277,4195 - R 277,4195

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Base Diameter
    15.7 mm
Clamping Lever M8 78.0 mm 58.0 mm Black Die Cast Zinc

10268360

Price Range
R 277,4195 - R 277,4195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Base Diameter
    15.7 mm
Clamping Lever M6 42.0 mm 37.0 mm Black Die Cast Zinc

10268322

Price Range
R 198,2291 - R 175,1265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Base Diameter
    9.7 mm
Clamping Lever M5 44.0 mm Threaded Insert Red

10190142

Price Range
R 86,523 - R 65,006

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M8 63.0 mm Threaded Insert Red

10190388

Price Range
R 74,1145 - R 61,3786

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M16 108.0 mm Threaded Insert Black

10268414

Price Range
R 420,0193 - R 420,0193

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    51.0 mm
  • Base Diameter
    22.7 mm
Clamping Lever M4 30.0 mm Threaded Insert Red

10189986

Price Range
R 73,6957 - R 55,3687

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M6 44.0 mm Threaded Insert Red

10190180

Price Range
R 73,6957 - R 55,3687

Stock Levels
22 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M3 30.0 mm Threaded Insert Black

10189917

Price Range
R 62,3814 - R 50,2848

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M5 44.0 mm Threaded Insert Black

10190111

Price Range
R 69,4028 - R 52,1433

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M3 30.0 mm Threaded Insert Grey

10189931

Price Range
R 62,3814 - R 50,2848

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Polyamide;Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M5 44.0 mm Threaded Insert Grey

10190135

Price Range
R 62,3814 - R 50,2848

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M4 30.0 mm Threaded Insert Black

10189955

Price Range
R 62,3814 - R 50,2848

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M6 44.0 mm Threaded Insert Black

10190159

Price Range
R 77,3873 - R 58,1423

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert
Clamping Lever M8 63.0 mm Threaded Insert Grey

10190371

Price Range
R 98,8834 - R 74,2926

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Handle Style
    Angled Arm
  • Mount Type
    Threaded Insert