Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
Brown
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
|||
R 1,5787 - R 2,5031 | Request the lead time here |
White
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
R 2,7449 - R 3,769 | Request the lead time here |
Beige
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Cap
|
Polyamide 66
|
k6
|
||
R 2,7449 - R 3,769 | Request the lead time here |
Beige
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Cap
|
Polyamide 66
|
k6
|
||
R 2,7449 - R 3,769 | Request the lead time here |
Grey
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Cap
|
Polyamide 66
|
k6
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
Brown
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
Green
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
Request the lead time here |
Yellow
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
Request the lead time here |
Blue
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
R 1,5787 - R 2,5031 | Request the lead time here |
White
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
Brown
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
Request the lead time here |
Green
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
R 1,7636 - R 2,8018 | Request the lead time here |
Grey
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
White
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
Beige
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
Grey
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
Request the lead time here |
Brown
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
R 1,5787 - R 2,5031 | Request the lead time here |
Blue
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
Request the lead time here |
Green
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
R 1,5787 - R 2,5031 | Request the lead time here |
Beige
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue