Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,5787 - R 2,5031 | Request the lead time here |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
R 3,2854 - R 4,537 | Request the lead time here |
Black
|
0.504 in
12.8 mm
|
0.945 in
24.0 mm
|
Cap
|
Polyamide 66
|
k3
|
||
R 0,8903 - R 1,4108 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.413 in
10.5 mm
|
0.504 in
12.8 mm
|
Washer
|
Polyamide 66
|
r3
|
||
R 0,7751 - R 1,0795 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
0.425 in
10.8 mm
|
Washer
|
Polyamide 66
|
r2
|
||
R 1,6356 - R 2,2756 | Request the lead time here |
White
|
0.354 in
9.0 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
R 2,7592 - R 3,5698 | 438 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
0.425 in
10.8 mm
|
Washer
|
Polyamide 66
|
r1
|
||
R 1,4933 - R 2,0765 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.295 in
7.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
R 3,2854 - R 4,537 | Request the lead time here |
White
|
0.504 in
12.8 mm
|
0.945 in
24.0 mm
|
Cap
|
Polyamide 66
|
k3
|
||
R 1,4933 - R 2,0765 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.315 in
8.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
R 0,95 - R 1,3227 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
0.335 in
8.5 mm
|
Washer
|
Polyamide 66
|
r2
|
||
R 3,2001 - R 4,153 | Request the lead time here |
Natural
|
|
0.504 in
12.8 mm
|
Washer
|
Polyamide 66
|
r1
|
||
R 1,0339 - R 1,4365 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
0.583 in
14.8 mm
|
Washer
|
Polyamide 66
|
r2
|
||
R 0,7751 - R 1,2302 | Request the lead time here |
Natural
|
0.413 in
10.5 mm
|
0.425 in
10.8 mm
|
Washer
|
Polyamide 66
|
r3
|
||
R 0,8903 - R 1,2402 | 8000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
0.504 in
12.8 mm
|
Washer
|
Polyamide 66
|
r2
|
||
R 1,2075 - R 1,6925 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
|
0.74 in
18.8 mm
|
Washer
|
Polyamide 66
|
r2
|
||
R 2,5743 - R 3,5841 | Request the lead time here |
White
|
0.472 in
12.0 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
Request the lead time here |
Blue
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
R 1,1492 - R 1,8205 | Request the lead time here |
Natural
|
0.343 in
8.7 mm
|
0.236 in
6.0 mm
|
Washer
|
Polyamide 66
|
r6
|
||
R 2,7449 - R 3,769 | Request the lead time here |
Grey
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Cap
|
Polyamide 66
|
k6
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue