Menu Search

Door & Cover Holders

In stock

These Folding 90 Degree Mount Lid Stays are used in furniture and cabinetry to support and restrict the movement of lids found on chests, cabinets, or storage boxes. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.

The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stays firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest.

It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial or commercial applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Compression Overall Length Mounting Orientation Tensile strength N Material Compatible Screw Sizes (All) View
R 552,707 - R 614,1188 Request the lead time here
355.0 mm
Right Handed
Steel
M6
  • of 2
Lid Stay Right Handed 215.0 mm 6.3 mm 355.0 mm Steel

20961824

Price Range
R 614,1188 - R 552,707

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    355.0 mm
  • Distance Between Fixing Holes
    215.0 mm
  • Compatible Screw Sizes (All)
    M6
  • Thickness
    34.0 mm
  • Finish
    Zinc Plated