Menu Search

Face Protectors

In stock

Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.

  • Durable Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
  • Requires no fasteners.
  • Durable material.
Material: LDPE Colour: Yellow Series Code: SR1354

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d2 Fitting Shape d1 D H Compatible Nominal Pipe Sizes (All) Type View
10275832 R 21,5624 - R 33,5416 Request the lead time here
137.0 mm
Finned Profile
137.0 mm
34.5 mm
DN 80;ANSI 3
3
R 85,7978 - R 85,7978 Request the lead time here
107.0 mm
Barrelled Profile
100.0 mm
162.0 mm
DN 100;ANSI 4
1
R 285,3746 - R 285,3746 Request the lead time here
200.0 mm
Barrelled Profile
185.0 mm
310.0 mm
None
1
R 458,90 - R 458,90 Request the lead time here
310.0 mm
Barrelled Profile
295.0 mm
410.0 mm
DN 300;ANSI 12
1
R 183,7318 - R 183,7318 Request the lead time here
150.0 mm
Barrelled Profile
140.0 mm
245.0 mm
None
1
R 18,8229 - R 29,2801 Request the lead time here
102.7 mm
Finned Profile
102.7 mm
20.0 mm
DN 50;ANSI 2
3
R 13,4703 - R 20,9539 460 In stock - Delivery conditions may apply, visit our FAQs
88.0 mm
Finned Profile
88.0 mm
29.5 mm
DN 40; ANSI 1-1/2
3
R 14,7911 - R 23,0084 Request the lead time here
78.0 mm
Finned Profile
78.0 mm
29.2 mm
DN 32; ANSI 1-1/4
3
R 14,2167 - R 62,9392 Request the lead time here
51.0 mm
Tapered Profile
103.0 mm
DN 50, 2.000 in
2
R 58,3744 - R 58,3744 Request the lead time here
55.0 mm
Barrelled Profile
49.0 mm
102.0 mm
DN 50;ANSI 2
1
R 61,6761 - R 61,6761 Request the lead time here
70.0 mm
Barrelled Profile
63.0 mm
122.0 mm
DN 65;ANSI 2-1/2
1
R 31,1315 - R 34,5905 Request the lead time here
189.5 mm
Finned Profile
189.5 mm
36.5 mm
DN 125;ANSI 5
3
R 30,8716 - R 48,0226 45 In stock - Delivery conditions may apply, visit our FAQs
163.0 mm
Finned Profile
163.0 mm
34.5 mm
DN 100;ANSI 4
3
R 560,3015 - R 560,3015 Request the lead time here
341.0 mm
Barrelled Profile
325.0 mm
465.0 mm
DN 350;ANSI 14
1
R 51,2535 - R 56,9483 Request the lead time here
270.0 mm
Finned Profile
270.0 mm
41.0 mm
DN 200;ANSI 8
3
R 101,4015 - R 101,4015 Request the lead time here
132.0 mm
Barrelled Profile
123.0 mm
188.0 mm
DN 125;ANSI 5
1
R 65,0984 - R 65,0984 Request the lead time here
83.0 mm
Barrelled Profile
76.0 mm
138.0 mm
DN 80;ANSI 3
1
R 18,8661 - R 29,3473 200 In stock - Delivery conditions may apply, visit our FAQs
122.0 mm
Finned Profile
122.0 mm
34.5 mm
DN 65;ANSI 2-1/2
3
R 745,9933 - R 745,9933 Request the lead time here
392.0 mm
Barrelled Profile
374.0 mm
530.0 mm
DN 400;ANSI 16
1
R 212,3763 - R 212,3763 Request the lead time here
207.0 mm
Barrelled Profile
196.0 mm
285.0 mm
DN 200;ANSI 8
1
  • of 2
Face Protector Finned Profile 137.0 mm LDPE Yellow

10275832

Price Range
R 33,5416 - R 21,5624

Stock Levels
Request the lead time here
Attributes
  • D
    137.0 mm
  • d2
    137.0 mm
  • H
    34.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 80;ANSI 3
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 162.0 mm LDPE Yellow

10233559

Price Range
R 85,7978 - R 85,7978

Stock Levels
Request the lead time here
Attributes
  • D
    162.0 mm
  • d1
    100.0 mm
  • d2
    107.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 100;ANSI 4
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 310.0 mm LDPE Yellow

10239629

Price Range
R 285,3746 - R 285,3746

Stock Levels
Request the lead time here
Attributes
  • D
    310.0 mm
  • d1
    185.0 mm
  • d2
    200.0 mm
  • Compatible Nominal Pipe Sizes (All)
    None
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 410.0 mm LDPE Yellow

10233603

Price Range
R 458,90 - R 458,90

Stock Levels
Request the lead time here
Attributes
  • D
    410.0 mm
  • d1
    295.0 mm
  • d2
    310.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 300;ANSI 12
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 245.0 mm LDPE Yellow

10239612

Price Range
R 183,7318 - R 183,7318

Stock Levels
Request the lead time here
Attributes
  • D
    245.0 mm
  • d1
    140.0 mm
  • d2
    150.0 mm
  • Compatible Nominal Pipe Sizes (All)
    None
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 102.7 mm LDPE Yellow

10275818

Price Range
R 29,2801 - R 18,8229

Stock Levels
Request the lead time here
Attributes
  • D
    102.7 mm
  • d2
    102.7 mm
  • H
    20.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 50;ANSI 2
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 88.0 mm LDPE Yellow

10275801

Price Range
R 20,9539 - R 13,4703

Stock Levels
460 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    88.0 mm
  • d2
    88.0 mm
  • H
    29.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 40; ANSI 1-1/2
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 78.0 mm LDPE Yellow

10275795

Price Range
R 23,0084 - R 14,7911

Stock Levels
Request the lead time here
Attributes
  • D
    78.0 mm
  • d2
    78.0 mm
  • H
    29.2 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 32; ANSI 1-1/4
  • Fitting Shape
    Finned Profile
Face Protector Tapered Profile 103.0 mm LDPE Yellow

10073780

Price Range
R 62,9392 - R 14,2167

Stock Levels
Request the lead time here
Attributes
  • D
    103.0 mm
  • d2
    51.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 50, 2.000 in
  • Fitting Shape
    Tapered Profile
  • Colour
    Yellow
Face Protector Barrelled Profile 102.0 mm LDPE Yellow

10233528

Price Range
R 58,3744 - R 58,3744

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • d1
    49.0 mm
  • d2
    55.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 50;ANSI 2
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 122.0 mm LDPE Yellow

10233535

Price Range
R 61,6761 - R 61,6761

Stock Levels
Request the lead time here
Attributes
  • D
    122.0 mm
  • d1
    63.0 mm
  • d2
    70.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 65;ANSI 2-1/2
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 189.5 mm LDPE Yellow

10275856

Price Range
R 34,5905 - R 31,1315

Stock Levels
Request the lead time here
Attributes
  • D
    189.5 mm
  • d2
    189.5 mm
  • H
    36.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 125;ANSI 5
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 163.0 mm LDPE Yellow

10275849

Price Range
R 48,0226 - R 30,8716

Stock Levels
45 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    163.0 mm
  • d2
    163.0 mm
  • H
    34.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 100;ANSI 4
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 465.0 mm LDPE Yellow

10233610

Price Range
R 560,3015 - R 560,3015

Stock Levels
Request the lead time here
Attributes
  • D
    465.0 mm
  • d1
    325.0 mm
  • d2
    341.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 350;ANSI 14
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 270.0 mm LDPE Yellow

10275870

Price Range
R 56,9483 - R 51,2535

Stock Levels
Request the lead time here
Attributes
  • D
    270.0 mm
  • d2
    270.0 mm
  • H
    41.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 200;ANSI 8
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 188.0 mm LDPE Yellow

10233566

Price Range
R 101,4015 - R 101,4015

Stock Levels
Request the lead time here
Attributes
  • D
    188.0 mm
  • d1
    123.0 mm
  • d2
    132.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 125;ANSI 5
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 138.0 mm LDPE Yellow

10233542

Price Range
R 65,0984 - R 65,0984

Stock Levels
Request the lead time here
Attributes
  • D
    138.0 mm
  • d1
    76.0 mm
  • d2
    83.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 80;ANSI 3
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 122.0 mm LDPE Yellow

10275825

Price Range
R 29,3473 - R 18,8661

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    122.0 mm
  • d2
    122.0 mm
  • H
    34.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 65;ANSI 2-1/2
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 530.0 mm LDPE Yellow

10233627

Price Range
R 745,9933 - R 745,9933

Stock Levels
Request the lead time here
Attributes
  • D
    530.0 mm
  • d1
    374.0 mm
  • d2
    392.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 400;ANSI 16
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 285.0 mm LDPE Yellow

10233580

Price Range
R 212,3763 - R 212,3763

Stock Levels
Request the lead time here
Attributes
  • D
    285.0 mm
  • d1
    196.0 mm
  • d2
    207.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 200;ANSI 8
  • Fitting Shape
    Barrelled Profile