Menu Search

Handwheels - Two Spoked Technopolymer

In stock

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
R 2 014,5601 - R 2 238,3967 Request the lead time here
Natural
With Handle
Aluminium
2
160.0 mm
R 723,6346 - R 804,0644 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
R 723,6346 - R 804,0644 Request the lead time here
Black
With Handle
Nylon
2
160.0 mm
R 684,7095 - R 911,3483 Request the lead time here
Black
With Handle
PP
2
125.0 mm
R 355,704 - R 473,442 21 In stock - Delivery conditions may apply, visit our FAQs
Black
With Handle
PP
2
99.0 mm
R 173,4454 - R 216,6239 Request the lead time here
Black
No Handle
PP
2
99.0 mm
R 169,4746 - R 210,9188 Request the lead time here
Black
No Handle
PP
2
80.0 mm
R 434,7646 - R 483,0626 4 In stock - Delivery conditions may apply, visit our FAQs
Black
Without Handle
Nylon
2
130.0 mm
R 683,0445 - R 791,5453 Request the lead time here
Black
With Handle
PP
2
99.0 mm
R 342,5336 - R 455,9122 7 In stock - Delivery conditions may apply, visit our FAQs
Black
With Handle
PP
2
125.0 mm
R 470,5168 - R 522,7853 Request the lead time here
Black
With Handle
Nylon
2
100.0 mm
R 266,8946 - R 333,2936 Request the lead time here
Black
No Handle
PP
2
160.0 mm
Request the lead time here
Black
No Handle
PP
2
125.0 mm
R 1 232,4278 - R 1 640,3614 Request the lead time here
Black
With Handle
PP
2
250.0 mm
R 887,5393 - R 1 181,3149 Request the lead time here
Black
With Handle
PP
2
250.0 mm
R 524,8805 - R 608,4906 Request the lead time here
Black
With Handle
PP
2
80.0 mm
R 1 376,5866 - R 1 595,2389 Request the lead time here
Black
With Handle
PP
2
300.0 mm
R 1 125,847 - R 1 498,5024 Request the lead time here
Black
No Handle
PP
2
300.0 mm
R 6 096,5523 - R 6 096,5523 Request the lead time here
Natural
Without Handle
Steel
4
250.0 mm
R 683,0445 - R 791,5453 Request the lead time here
Black
With Handle
PP
2
99.0 mm
  • of 3
Handwheel 160.0 mm Bore Hole 14.0 mm 21.0 mm Aluminium

10271032

Price Range
R 2 238,3967 - R 2 014,5601

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Length
    96.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel 200.0 mm 5.0 mm Nylon Black

10271193

Price Range
R 804,0644 - R 723,6346

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel 160.0 mm 5.0 mm Nylon Black

10271223

Price Range
R 804,0644 - R 723,6346

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    160.0 mm
  • Overall Height
    132.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

10189726

Price Range
R 911,3483 - R 684,7095

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189658

Price Range
R 473,442 - R 355,704

Stock Levels
21 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

10189689

Price Range
R 216,6239 - R 173,4454

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Handwheel 80.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189900

Price Range
R 210,9188 - R 169,4746

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black
Control Hand Wheel 130.0 mm 5.0 mm Nylon Black

10271179

Price Range
R 483,0626 - R 434,7646

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Hub Diameter
    32.0 mm
  • Overall Height
    50.0 mm
  • Colour
    Black
Handwheel 99.0 mm Reamed Hole 12.0 mm 17.0 mm PP Black

10189672

Price Range
R 791,5453 - R 683,0445

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Handwheel 125.0 mm Reamed Hole 14.0 mm 22.0 mm PP Black

10189702

Price Range
R 455,9122 - R 342,5336

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Control Hand Wheel 100.0 mm 5.0 mm Nylon Black

10271209

Price Range
R 522,7853 - R 470,5168

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm
Handwheel 160.0 mm Reamed Hole 16.0 mm 27.0 mm PP Black

10189788

Price Range
R 333,2936 - R 266,8946

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black
Handwheel Male 125.0 mm 14.0 mm 22.0 mm PP Black

10235096


Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Height Under Wheel
    22.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

10189832

Price Range
R 1 640,3614 - R 1 232,4278

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 250.0 mm Reamed Hole 24.0 mm 38.0 mm PP Black

10189825

Price Range
R 1 181,3149 - R 887,5393

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Handwheel 80.0 mm Reamed Hole 18.0 mm 17.0 mm PP Black

10189887

Price Range
R 608,4906 - R 524,8805

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Handwheel 300.0 mm Reamed Hole 26.0 mm 43.0 mm PP Black

10189849

Price Range
R 1 595,2389 - R 1 376,5866

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    168.0 mm
Handwheel 300.0 mm Reamed Hole 20.0 mm 43.0 mm PP Black

10189856

Price Range
R 1 498,5024 - R 1 125,847

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    78.0 mm
  • Colour
    Black
Control Hand Wheel 250.0 mm 17.0 mm Steel Natural

10271094

Price Range
R 6 096,5523 - R 6 096,5523

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    48.0 mm
  • Overall Diameter
    250.0 mm
  • Overall Height
    48.0 mm
  • Colour
    Natural
Handwheel 99.0 mm Reamed Hole 10.0 mm 17.0 mm PP Black

10189665

Price Range
R 791,5453 - R 683,0445

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm