Menu Search

Hexagonal Bolts – PEEK

In production

Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.

Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability d1 h1 l2 A/F l1 ±0.2 View
R 38,9926 - R 42,7725 Request the lead time here
M5
3.5
1.6
8.0
20.0
R 87,7334 - R 96,4869 Request the lead time here
M6
4.0
2.0
10.0
45.0
R 171,0902 - R 188,1992 Request the lead time here
M8
5.5
2.5
13.0
45.0
R 116,3811 - R 128,3176 Request the lead time here
M10
7.0
3.0
17.0
20.0
R 38,5947 - R 42,3746 Request the lead time here
M4
2.8
1.4
7.0
15.0
R 63,2636 - R 69,6297 Request the lead time here
M6
4.0
2.0
10.0
15.0
R 57,6932 - R 63,4625 Request the lead time here
M6
4.0
2.0
10.0
12.0
R 115,3864 - R 127,124 Request the lead time here
M8
5.5
2.5
13.0
25.0
R 149,8034 - R 164,7241 Request the lead time here
M10
7.0
3.0
17.0
45.0
R 68,8339 - R 75,7969 Request the lead time here
M6
4.0
2.0
10.0
20.0
R 108,8213 - R 119,7631 Request the lead time here
M8
5.5
2.5
13.0
10.0
R 83,5557 - R 91,9112 Request the lead time here
M6
4.0
2.0
10.0
40.0
R 171,0902 - R 188,1992 Request the lead time here
M8
5.5
2.5
13.0
50.0
R 130,506 - R 143,6362 Request the lead time here
M10
7.0
3.0
17.0
35.0
R 139,8563 - R 153,7822 Request the lead time here
M8
5.5
2.5
13.0
35.0
R 35,4117 - R 38,9926 Request the lead time here
M4
2.8
1.4
7.0
10.0
R 75,7969 - R 83,3567 Request the lead time here
M6
4.0
2.0
10.0
30.0
R 92,1102 - R 101,2615 Request the lead time here
M6
4.0
2.0
10.0
50.0
R 124,3388 - R 136,8722 Request the lead time here
M8
5.5
2.5
13.0
30.0
R 118,7684 - R 130,9039 Request the lead time here
M10
7.0
3.0
17.0
25.0
  • of 2
Hexagonal Bolt M5 20.0 3.5 Beige PEEK

20832995

Price Range
R 42,7725 - R 38,9926

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M6 45.0 4.0 Beige PEEK

20833107

Price Range
R 96,4869 - R 87,7334

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    45.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 45.0 5.5 Beige PEEK

20833190

Price Range
R 188,1992 - R 171,0902

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    45.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 20.0 7.0 Beige PEEK

20833220

Price Range
R 128,3176 - R 116,3811

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    20.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M4 15.0 2.8 Beige PEEK

20832933

Price Range
R 42,3746 - R 38,5947

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M6 15.0 4.0 Beige PEEK

20833046

Price Range
R 69,6297 - R 63,2636

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 12.0 4.0 Beige PEEK

20833039

Price Range
R 63,4625 - R 57,6932

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 25.0 5.5 Beige PEEK

20833152

Price Range
R 127,124 - R 115,3864

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    25.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 45.0 7.0 Beige PEEK

20833275

Price Range
R 164,7241 - R 149,8034

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    45.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M6 20.0 4.0 Beige PEEK

20833053

Price Range
R 75,7969 - R 68,8339

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 10.0 5.5 Beige PEEK

20833121

Price Range
R 119,7631 - R 108,8213

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    10.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M6 40.0 4.0 Beige PEEK

20833091

Price Range
R 91,9112 - R 83,5557

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    40.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 50.0 5.5 Beige PEEK

20833206

Price Range
R 188,1992 - R 171,0902

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    50.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 35.0 7.0 Beige PEEK

20833251

Price Range
R 143,6362 - R 130,506

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    35.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M8 35.0 5.5 Beige PEEK

20833176

Price Range
R 153,7822 - R 139,8563

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    35.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M4 10.0 2.8 Beige PEEK

20832919

Price Range
R 38,9926 - R 35,4117

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M6 30.0 4.0 Beige PEEK

20833077

Price Range
R 83,3567 - R 75,7969

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 50.0 4.0 Beige PEEK

20833114

Price Range
R 101,2615 - R 92,1102

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    50.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 30.0 5.5 Beige PEEK

20833169

Price Range
R 136,8722 - R 124,3388

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 25.0 7.0 Beige PEEK

20833237

Price Range
R 130,9039 - R 118,7684

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    25.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0