Menu Search

Hexagonal Bolts – PEEK

In production

Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.

Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability d1 h1 l2 A/F l1 ±0.2 View
R 37,60 - R 41,3799 Request the lead time here
M4
2.8
1.4
7.0
12.0
R 43,7672 - R 48,144 Request the lead time here
M4
2.8
1.4
7.0
20.0
R 171,0902 - R 188,1992 Request the lead time here
M8
5.5
2.5
13.0
50.0
R 124,3388 - R 136,8722 Request the lead time here
M8
5.5
2.5
13.0
30.0
R 118,7684 - R 130,9039 Request the lead time here
M10
7.0
3.0
17.0
25.0
R 72,216 - R 79,3779 Request the lead time here
M6
4.0
2.0
10.0
25.0
R 139,8563 - R 153,7822 Request the lead time here
M8
5.5
2.5
13.0
35.0
R 130,506 - R 143,6362 Request the lead time here
M10
7.0
3.0
17.0
35.0
R 113,198 - R 124,5377 Request the lead time here
M8
5.5
2.5
13.0
20.0
R 79,5768 - R 87,5345 Request the lead time here
M6
4.0
2.0
10.0
35.0
R 53,1175 - R 58,4889 Request the lead time here
M5
3.5
1.6
8.0
25.0
R 49,5365 - R 54,5101 Request the lead time here
M4
2.8
1.4
7.0
25.0
R 61,672 - R 67,8392 Request the lead time here
M5
3.5
1.6
8.0
30.0
R 38,1968 - R 41,9767 Request the lead time here
M5
3.5
1.6
8.0
15.0
R 50,5313 - R 55,5048 Request the lead time here
M6
4.0
2.0
10.0
10.0
R 111,0097 - R 122,1504 Request the lead time here
M8
5.5
2.5
13.0
15.0
R 114,1927 - R 125,7314 Request the lead time here
M10
7.0
3.0
17.0
15.0
R 142,6415 - R 156,7664 Request the lead time here
M8
5.5
2.5
13.0
40.0
R 146,8193 - R 161,541 Request the lead time here
M10
7.0
3.0
17.0
40.0
R 179,6447 - R 197,5495 Request the lead time here
M10
7.0
3.0
17.0
50.0
  • of 2
Hexagonal Bolt M4 12.0 2.8 Beige PEEK

20832926

Price Range
R 41,3799 - R 37,60

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 20.0 2.8 Beige PEEK

20832940

Price Range
R 48,144 - R 43,7672

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M8 50.0 5.5 Beige PEEK

20833206

Price Range
R 188,1992 - R 171,0902

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    50.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M8 30.0 5.5 Beige PEEK

20833169

Price Range
R 136,8722 - R 124,3388

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 25.0 7.0 Beige PEEK

20833237

Price Range
R 130,9039 - R 118,7684

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    25.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M6 25.0 4.0 Beige PEEK

20833060

Price Range
R 79,3779 - R 72,216

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 35.0 5.5 Beige PEEK

20833176

Price Range
R 153,7822 - R 139,8563

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    35.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 35.0 7.0 Beige PEEK

20833251

Price Range
R 143,6362 - R 130,506

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    35.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M8 20.0 5.5 Beige PEEK

20833145

Price Range
R 124,5377 - R 113,198

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    20.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M6 35.0 4.0 Beige PEEK

20833084

Price Range
R 87,5345 - R 79,5768

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    35.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M5 25.0 3.5 Beige PEEK

20833008

Price Range
R 58,4889 - R 53,1175

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M4 25.0 2.8 Beige PEEK

20832957

Price Range
R 54,5101 - R 49,5365

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M5 30.0 3.5 Beige PEEK

20833015

Price Range
R 67,8392 - R 61,672

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M5 15.0 3.5 Beige PEEK

20832988

Price Range
R 41,9767 - R 38,1968

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    15.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M6 10.0 4.0 Beige PEEK

20833022

Price Range
R 55,5048 - R 50,5313

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 15.0 5.5 Beige PEEK

20833138

Price Range
R 122,1504 - R 111,0097

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    15.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 15.0 7.0 Beige PEEK

20833213

Price Range
R 125,7314 - R 114,1927

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    15.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M8 40.0 5.5 Beige PEEK

20833183

Price Range
R 156,7664 - R 142,6415

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    40.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 40.0 7.0 Beige PEEK

20833268

Price Range
R 161,541 - R 146,8193

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    40.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M10 50.0 7.0 Beige PEEK

20833282

Price Range
R 197,5495 - R 179,6447

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    50.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0