Menu Search

Junction Boxes

In production

Junction boxes to hold electrical and/or electronical equipment, in addition to providing breakout capabilities. They are available in halogen free or flame retardant material.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Overall Width Full Material Overall Height View
R 833,2246 - R 1 131,7372 Request the lead time here
140.0 mm
Black
140.0 mm
Polypropylene;Thermoplastic Elastomer
82.0 mm
R 812,9021 - R 1 104,1338 Request the lead time here
140.0 mm
Grey
140.0 mm
Polypropylene;Thermoplastic Elastomer
82.0 mm
R 233,1856 - R 282,1318 Request the lead time here
76.0 mm
Grey
76.0 mm
Polypropylene;Thermoplastic Elastomer
51.0 mm
R 421,9299 - R 510,4052 Request the lead time here
110.0 mm
Grey
110.0 mm
Polypropylene;Thermoplastic Elastomer
57.0 mm
R 303,3073 - R 366,92 Request the lead time here
85.0 mm
Grey
85.0 mm
Polypropylene;Thermoplastic Elastomer
51.0 mm
R 421,9299 - R 510,4052 Request the lead time here
110.0 mm
Black
110.0 mm
Polypropylene
54.5 mm
R 1 592,4094 - R 2 183,2877 Request the lead time here
320.0 mm
Black
250.0 mm
Poly(Acrylonitrile Butadiene Styrene)
135.0 mm
R 354,9144 - R 429,3647 Request the lead time here
160.0 mm
Grey
120.0 mm
Poly(Acrylonitrile Butadiene Styrene)
71.0 mm
R 233,1856 - R 282,1318 Request the lead time here
76.0 mm
White
76.0 mm
Polypropylene;Thermoplastic Elastomer
51.0 mm
R 726,7135 - R 996,3955 Request the lead time here
160.0 mm
White
140.0 mm
Polypropylene;Thermoplastic Elastomer
81.0 mm
R 812,9021 - R 1 104,1338 Request the lead time here
140.0 mm
White
140.0 mm
Polypropylene;Thermoplastic Elastomer
82.0 mm
R 354,9144 - R 429,3647 Request the lead time here
160.0 mm
Black
120.0 mm
Poly(Acrylonitrile Butadiene Styrene)
71.0 mm
R 198,5399 - R 240,1646 Request the lead time here
110.0 mm
Grey
110.0 mm
Poly(Acrylonitrile Butadiene Styrene)
60.0 mm
R 698,88 - R 958,2392 Request the lead time here
230.0 mm
Black
180.0 mm
Poly(Acrylonitrile Butadiene Styrene)
88.0 mm
R 726,7135 - R 996,3955 Request the lead time here
160.0 mm
Black
140.0 mm
Polypropylene;Thermoplastic Elastomer
81.0 mm
R 411,6389 - R 497,9563 Request the lead time here
110.0 mm
White
110.0 mm
Polypropylene;Thermoplastic Elastomer
5.0 mm
R 563,4651 - R 681,6894 Request the lead time here
165.0 mm
Black
145.0 mm
Poly(Acrylonitrile Butadiene Styrene)
84.0 mm
R 303,3073 - R 366,92 Request the lead time here
85.0 mm
Black
85.0 mm
Polypropylene;Thermoplastic Elastomer
51.0 mm
R 557,1911 - R 674,0676 Request the lead time here
165.0 mm
Grey
145.0 mm
Poly(Acrylonitrile Butadiene Styrene)
84.0 mm
R 1 592,4094 - R 2 183,2877 Request the lead time here
320.0 mm
Grey
250.0 mm
Poly(Acrylonitrile Butadiene Styrene)
135.0 mm
  • of 2
Junction Box T4 IP66/67 140.0 mm 140.0 mm PP;TPE Black

10402658

Price Range
R 1 131,7372 - R 833,2246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Overall Height
    82.0 mm
  • Overall Width
    140.0 mm
  • Commodity Code
    3926909790
Junction Box T4 IP66/67 140.0 mm 140.0 mm PP;TPE Grey

10640074

Price Range
R 1 104,1338 - R 812,9021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Overall Height
    82.0 mm
  • Overall Width
    140.0 mm
  • Commodity Code
    3926909790
Junction Box T1 IP66 76.0 mm 76.0 mm PP;TPE Grey

10402580

Price Range
R 282,1318 - R 233,1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Compatible Cable Diameter Range
    3.0 - 14.0 mm
  • Overall Height
    51.0 mm
  • Overall Width
    76.0 mm
Junction Box T3 IP67 110.0 mm 110.0 mm PP;TPE Grey

10402634

Price Range
R 510,4052 - R 421,9299

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Compatible Cable Diameter Range
    3.0 - 17.0 mm
  • Overall Height
    57.0 mm
  • Overall Width
    110.0 mm
Junction Box T2 IP66 85.0 mm 85.0 mm PP;TPE Grey

10402610

Price Range
R 366,92 - R 303,3073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Compatible Cable Diameter Range
    3.0 - 12.0 mm
  • Overall Height
    51.0 mm
  • Overall Width
    85.0 mm
Junction Box T3 IP67 110.0 mm 110.0 mm PP Black

10402641

Price Range
R 510,4052 - R 421,9299

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Compatible Cable Diameter Range
    3.0 - 17.0 mm
  • Overall Height
    54.5 mm
  • Overall Width
    110.0 mm
Enclosure Box 320.0 mm 250.0 mm 135.0 mm Black

10402948

Price Range
R 2 183,2877 - R 1 592,4094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    135.0 mm
  • Overall Width
    250.0 mm
  • Commodity Code
    3926909790
Enclosure Box 160.0 mm 120.0 mm 71.0 mm Grey

10402702

Price Range
R 429,3647 - R 354,9144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    71.0 mm
  • Overall Width
    120.0 mm
  • Commodity Code
    3926909790
Junction Box T1 IP66 76.0 mm 76.0 mm PP;TPE White

10402603

Price Range
R 282,1318 - R 233,1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Compatible Cable Diameter Range
    3.0 - 14.0 mm
  • Overall Height
    51.0 mm
  • Overall Width
    76.0 mm
Junction Box T5 IP66/67 160.0 mm 140.0 mm PP;TPE White

10402689

Price Range
R 996,3955 - R 726,7135

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Overall Height
    81.0 mm
  • Overall Width
    140.0 mm
  • Commodity Code
    3926909790
Junction Box T4 IP66/67 140.0 mm 140.0 mm PP;TPE White

10640081

Price Range
R 1 104,1338 - R 812,9021

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Overall Height
    82.0 mm
  • Overall Width
    140.0 mm
  • Commodity Code
    3926909790
Enclosure Box 160.0 mm 120.0 mm 71.0 mm Black

10402757

Price Range
R 429,3647 - R 354,9144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    71.0 mm
  • Overall Width
    120.0 mm
  • Commodity Code
    3926909790
Enclosure Box 110.0 mm 110.0 mm 60.0 mm Grey

10402696

Price Range
R 240,1646 - R 198,5399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    60.0 mm
  • Overall Width
    110.0 mm
  • Commodity Code
    3926909790
Enclosure Box 230.0 mm 180.0 mm 88.0 mm Black

10402771

Price Range
R 958,2392 - R 698,88

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    88.0 mm
  • Overall Width
    180.0 mm
  • Commodity Code
    3926909790
Junction Box T5 IP66/67 160.0 mm 140.0 mm PP;TPE Black

10402672

Price Range
R 996,3955 - R 726,7135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Overall Height
    81.0 mm
  • Overall Width
    140.0 mm
  • Commodity Code
    3926909790
Junction Box T3 IP67 110.0 mm 110.0 mm PP;TPE White

10629406

Price Range
R 497,9563 - R 411,6389

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Overall Height
    5.0 mm
  • Overall Width
    110.0 mm
  • Commodity Code
    3926909790
Enclosure Box 165.0 mm 145.0 mm 84.0 mm Black

10402764

Price Range
R 681,6894 - R 563,4651

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    84.0 mm
  • Overall Width
    145.0 mm
  • Commodity Code
    3926909790
Junction Box T2 IP66 85.0 mm 85.0 mm PP;TPE Black

10402627

Price Range
R 366,92 - R 303,3073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Compatible Cable Diameter Range
    3.0 - 12.0 mm
  • Overall Height
    51.0 mm
  • Overall Width
    85.0 mm
Enclosure Box 165.0 mm 145.0 mm 84.0 mm Grey

10402719

Price Range
R 674,0676 - R 557,1911

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    84.0 mm
  • Overall Width
    145.0 mm
  • Commodity Code
    3926909790
Enclosure Box 320.0 mm 250.0 mm 135.0 mm Grey

10402733

Price Range
R 2 183,2877 - R 1 592,4094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Overall Height
    135.0 mm
  • Overall Width
    250.0 mm
  • Commodity Code
    3926909790