Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.
The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.
The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.
Colour: Black Series Code: SR204, SR504
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Handle Width | Key Type | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
11.339 in
288.0 mm
|
|
Key - Eastern
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
Keyed To Differ
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
9.0 mm Triangle Key
|
|||
| Request the lead time here |
7.323 in
186.0 mm
|
|
Euro Key
|
|||
| Request the lead time here |
7.323 in
186.0 mm
|
|
8.0 mm Square Key
|
|||
| Request the lead time here |
7.323 in
186.0 mm
|
|
9.0 mm Triangle Key
|
|||
| Request the lead time here |
7.323 in
186.0 mm
|
|
Key - Eastern
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
Key - Eastern
|
|||
| Request the lead time here |
7.323 in
186.0 mm
|
|
Keyed Alike
|
|||
| Request the lead time here |
7.323 in
186.0 mm
|
|
Key - Eastern
|
|||
| Request the lead time here |
7.323 in
186.0 mm
|
|
8.0 mm Square Key
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
3.0 mm Double Bit Key
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
Key - Eastern
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
Euro Key
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
5.0 mm Double Bit Key
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
Keyed To Differ
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
Euro Key
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
8.0 mm Square Key
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
1.417 in
36.0 mm
|
Keyed Alike
|
|||
| Request the lead time here |
11.339 in
288.0 mm
|
|
8.0 mm Square Key
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue