Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
R 51,9933 - R 77,2405 10 In stock - Delivery conditions may apply, visit our FAQs
M8
Phenolic
10251928 R 60,511 - R 95,8658 126 In stock - Delivery conditions may apply, visit our FAQs
M10
Phenolic
R 37,9216 - R 79,6355 Request the lead time here
50.0 mm
M10
Threaded Male
30.0 mm
Nylon
R 15,0874 - R 17,7689 Request the lead time here
30.0 mm
M6
Threaded Male
20.0 mm
Nylon
R 24,0528 - R 85,8378 Request the lead time here
M8
Nylon
R 225,3349 - R 228,9299 Request the lead time here
56.0 mm
M10
Female
11.0 mm
Nylon
R 23,0083 - R 82,5574 Request the lead time here
M6
Nylon
R 24,0238 - R 85,8378 100 In stock - Delivery conditions may apply, visit our FAQs
M8
Nylon
R 101,3382 - R 126,6958 Request the lead time here
45.0 mm
M8
Stud
30.0 mm
PA
R 23,6901 - R 84,7444 Request the lead time here
M8
Nylon
R 19,0043 - R 69,9824 500 In stock - Delivery conditions may apply, visit our FAQs
M8
Nylon
R 117,3613 - R 294,5223 1 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
M8
R 23,4687 - R 29,2635 Request the lead time here
25.0 mm
M5
R 23,8642 - R 85,2911 733 In stock - Delivery conditions may apply, visit our FAQs
M8
Nylon
R 41,4834 - R 55,2144 Request the lead time here
25.0 mm
M5
R 84,8313 - R 245,5291 Request the lead time here
40.0 mm
M8
R 48,5596 - R 60,6645 Request the lead time here
25.0 mm
M6
R 48,592 - R 65,7365 46 In stock - Delivery conditions may apply, visit our FAQs
M8
Phenolic
R 32,8792 - R 43,7148 120 In stock - Delivery conditions may apply, visit our FAQs
M6
Phenolic
R 44,4639 - R 55,3283 95 In stock - Delivery conditions may apply, visit our FAQs
M6
Phenolic
  • of 14
Handwheel 40.0 mm M8 30.0 mm Steel Phenolic

10251980

Price Range
R 77,2405 - R 51,9933

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 50.0 mm M10 30.0 mm Steel Phenolic

10251928

Price Range
R 95,8658 - R 60,511

Stock Levels
126 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 50.0 mm M10 30.0 mm Steel PA

10257388

Price Range
R 79,6355 - R 37,9216

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    6
Handwheel 30.0 mm M6 20.0 mm Steel PA

10257340

Price Range
R 17,7689 - R 15,0874

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Handwheel M8 40.0 mm 25.0 mm Black Nylon

10280706

Price Range
R 85,8378 - R 24,0528

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 56.0 mm Insert M10 PA Grey

10635582

Price Range
R 228,9299 - R 225,3349

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    11.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel M6 40.0 mm 20.0 mm Black Nylon

10280669

Price Range
R 82,5574 - R 23,0083

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 40.0 mm 25.0 mm Black Nylon

10280720

Price Range
R 85,8378 - R 24,0238

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 45.0 mm M8 30.0 mm Steel PA

10188040

Price Range
R 126,6958 - R 101,3382

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    56.0 mm
Handwheel M8 40.0 mm 15.0 mm Black Nylon

10280690

Price Range
R 84,7444 - R 23,6901

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Nylon
Handwheel M8 40.0 mm 25.0 mm Black Nylon

10280539

Price Range
R 69,9824 - R 19,0043

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 40.0 mm M8 40.0 mm Stainless Steel PA

10188491

Price Range
R 294,5223 - R 117,3613

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 25.0 mm M5 10.0 mm Steel PA

10188149

Price Range
R 29,2635 - R 23,4687

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 40.0 mm 20.0 mm Black Nylon

10280638

Price Range
R 85,2911 - R 23,8642

Stock Levels
733 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 25.0 mm M5 10.0 mm Stainless Steel PA

10188224

Price Range
R 55,2144 - R 41,4834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 40.0 mm M8 20.0 mm Stainless Steel PA

10188477

Price Range
R 245,5291 - R 84,8313

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 25.0 mm M6 20.0 mm Stainless Steel PA

10188200

Price Range
R 60,6645 - R 48,5596

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 40.0 mm M8 20.0 mm Steel Phenolic

10251904

Price Range
R 65,7365 - R 48,592

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 32.0 mm M6 15.0 mm Steel Phenolic

10251881

Price Range
R 43,7148 - R 32,8792

Stock Levels
120 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 32.0 mm M6 30.0 mm Steel Phenolic

10251966

Price Range
R 55,3283 - R 44,4639

Stock Levels
95 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic