Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locking Bolts - Cylindrical Support
Series Code :SR6566
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Knob Diameter | Knob Height | Grip Length | View | |
|---|---|---|---|---|---|---|---|
| R 201,4321 - R 268,1062 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 208,3072 - R 241,2434 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 194,979 - R 259,517 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 198,2132 - R 247,7515 | Request the lead time here |
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
2.756 in
70.0 mm
|
||
| R 326,5923 - R 378,2114 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| R 204,1978 - R 204,1978 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 164,3709 - R 205,4751 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 228,6278 - R 304,3036 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 172,4509 - R 229,5321 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 233,0672 - R 310,2124 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
|
||
| R 322,4052 - R 373,3521 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| R 164,5567 - R 219,0249 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 154,0209 - R 192,1581 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 172,235 - R 229,2448 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 273,4208 - R 341,7722 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
||
| R 225,882 - R 300,649 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
|
||
| R 335,4898 - R 388,5144 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| R 199,026 - R 247,2868 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 165,8724 - R 455,0173 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 195,7623 - R 195,7623 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm