Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locking Bolts - Cylindrical Support
Series Code :SR6566
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Knob Diameter | Knob Height | Grip Length | View | |
|---|---|---|---|---|---|---|---|
| R 152,0105 - R 202,326 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 173,2404 - R 200,6158 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 244,2574 - R 244,2574 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
|
||
| R 326,576 - R 434,6726 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| R 273,4208 - R 341,7722 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
||
| 10197073 | R 199,7003 - R 234,5695 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
|
| R 198,6665 - R 264,4251 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 160,0036 - R 200,0161 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| 10634912 | R 187,3363 - R 234,1592 | Request the lead time here |
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
1.772 in
45.0 mm
|
|
| R 186,6991 - R 190,4974 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 282,8723 - R 353,6092 | Request the lead time here |
0.091 in
2.3 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| R 201,4321 - R 268,1062 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 149,6513 - R 186,6837 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 208,3072 - R 241,2434 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 194,979 - R 259,517 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 204,1978 - R 204,1978 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 164,3709 - R 205,4751 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 198,2132 - R 247,7515 | Request the lead time here |
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
2.756 in
70.0 mm
|
||
| R 165,8724 - R 455,0173 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 170,1014 - R 226,405 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm