Menu Search

Masking Straight Tubing

In stock

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour Roll Length Material d WT View
R 47,58 - R 52,8566 Request the lead time here
Natural
1.0 m
Silicone
4.0 mm
1.6 mm
R 44,1879 - R 115,3885 Request the lead time here
Natural
1.0 m
Silicone
3.6 mm
1.6 mm
R 79,7372 - R 207,5889 Request the lead time here
Natural
1.0 m
Silicone
7.9 mm
1.6 mm
R 73,3299 - R 191,0259 Request the lead time here
Natural
1.0 m
Silicone
7.1 mm
1.6 mm
R 196,1093 - R 510,6908 Request the lead time here
Natural
1.0 m
Silicone
22.0 mm
1.6 mm
R 99,2909 - R 258,934 Request the lead time here
Natural
1.0 m
Silicone
10.3 mm
1.6 mm
R 34,5995 - R 38,4439 Request the lead time here
Natural
1.0 m
Silicone
2.4 mm
1.6 mm
R 680,4878 - R 716,3236 Request the lead time here
Natural
1.0 m
Silicone
44.5 mm
1.6 mm
R 63,7415 - R 166,1815 Request the lead time here
Natural
1.0 m
Silicone
5.9 mm
1.6 mm
R 57,3643 - R 149,0665 Request the lead time here
Natural
1.0 m
Silicone
5.2 mm
1.6 mm
R 126,3524 - R 329,6026 Request the lead time here
Natural
1.0 m
Silicone
15.9 mm
1.6 mm
R 348,3925 - R 908,2016 Request the lead time here
Natural
1.0 m
Silicone
38.1 mm
1.6 mm
R 189,0688 - R 189,0688 Request the lead time here
Natural
1.0 m
Silicone
19.1 mm
1.6 mm
R 118,6334 - R 309,7271 Request the lead time here
Natural
1.0 m
Silicone
12.7 mm
1.6 mm
R 86,1144 - R 224,7039 Request the lead time here
Natural
1.0 m
Silicone
8.7 mm
1.6 mm
R 208,8938 - R 544,9209 Request the lead time here
Natural
1.0 m
Silicone
23.8 mm
1.6 mm
R 431,3108 - R 1 124,072 Request the lead time here
Natural
1.0 m
Silicone
47.6 mm
1.6 mm
R 221,8592 - R 578,0468 Request the lead time here
Natural
1.0 m
Silicone
25.4 mm
1.6 mm
R 458,9603 - R 1 196,949 Request the lead time here
Natural
1.0 m
Silicone
50.8 mm
1.6 mm
R 284,7866 - R 668,5909 Request the lead time here
Natural
1.0 m
Silicone
31.8 mm
1.6 mm
  • of 3
Masking Straight Tubing 4.0 mm (ID) 1.0 m (L) Natural Silicone

10248508

Price Range
R 52,8566 - R 47,58

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 3.6 mm (ID) 1.0 m (L) Natural Silicone

10248492

Price Range
R 115,3885 - R 44,1879

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 7.9 mm (ID) 1.0 m (L) Natural Silicone

10248577

Price Range
R 207,5889 - R 79,7372

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 7.1 mm (ID) 1.0 m (L) Natural Silicone

10248560

Price Range
R 191,0259 - R 73,3299

Stock Levels
Request the lead time here
Attributes
  • d
    7.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 22.0 mm (ID) 1.0 m (L) Natural Silicone

10248652

Price Range
R 510,6908 - R 196,1093

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 10.3 mm (ID) 1.0 m (L) Natural Silicone

10248607

Price Range
R 258,934 - R 99,2909

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 2.4 mm (ID) 1.0 m (L) Natural Silicone

10248461

Price Range
R 38,4439 - R 34,5995

Stock Levels
Request the lead time here
Attributes
  • d
    2.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 44.5 mm (ID) 1.0 m (L) Natural Silicone

10377413

Price Range
R 716,3236 - R 680,4878

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 5.9 mm (ID) 1.0 m (L) Natural Silicone

10248546

Price Range
R 166,1815 - R 63,7415

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 5.2 mm (ID) 1.0 m (L) Natural Silicone

10248539

Price Range
R 149,0665 - R 57,3643

Stock Levels
Request the lead time here
Attributes
  • d
    5.2 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 15.9 mm (ID) 1.0 m (L) Natural Silicone

10248638

Price Range
R 329,6026 - R 126,3524

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 38.1 mm (ID) 1.0 m (L) Natural Silicone

10248713

Price Range
R 908,2016 - R 348,3925

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 19.1 mm (ID) 1.0 m (L) Natural Silicone

10248645

Price Range
R 189,0688 - R 189,0688

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 12.7 mm (ID) 1.0 m (L) Natural Silicone

10248621

Price Range
R 309,7271 - R 118,6334

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 8.7 mm (ID) 1.0 m (L) Natural Silicone

10248584

Price Range
R 224,7039 - R 86,1144

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 23.8 mm (ID) 1.0 m (L) Natural Silicone

10248669

Price Range
R 544,9209 - R 208,8938

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 47.6 mm (ID) 1.0 m (L) Natural Silicone

10248737

Price Range
R 1 124,072 - R 431,3108

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 25.4 mm (ID) 1.0 m (L) Natural Silicone

10248676

Price Range
R 578,0468 - R 221,8592

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 50.8 mm (ID) 1.0 m (L) Natural Silicone

10248744

Price Range
R 1 196,949 - R 458,9603

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 31.8 mm (ID) 1.0 m (L) Natural Silicone

10248690

Price Range
R 668,5909 - R 284,7866

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural