Menu Search

Membrane Entry Grommets - Hole Mounted

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Hole Diameter Insert Diameter View
R 11,0368 - R 15,0476 Request the lead time here
32.5 mm
7.0 mm
R 5,7175 - R 7,794 Request the lead time here
23.5 mm
4.0 mm
R 11,0055 - R 12,2266 Request the lead time here
R 5,7175 - R 7,794 Request the lead time here
23.5 mm
4.0 mm
R 7,5664 - R 10,3256 Request the lead time here
27.5 mm
5.0 mm
R 18,4752 - R 25,2026 Request the lead time here
39.5 mm
11.0 mm
R 7,5664 - R 10,3256 Request the lead time here
27.5 mm
5.0 mm
R 15,1363 - R 31,3849 60 In stock - Delivery conditions may apply, visit our FAQs
R 5,7175 - R 7,794 Request the lead time here
23.5 mm
4.0 mm
R 18,4752 - R 25,2026 Request the lead time here
39.5 mm
11.0 mm
R 7,5664 - R 10,3256 Request the lead time here
27.5 mm
5.0 mm
R 17,1241 - R 23,3252 Request the lead time here
20.0 mm
4.0 mm
R 24,7398 - R 27,4987 Request the lead time here
R 34,6447 - R 38,5042 Request the lead time here
R 11,0368 - R 15,0476 Request the lead time here
32.5 mm
7.0 mm
R 15,1363 - R 16,7947 Request the lead time here
20.7 mm
19.8 mm
R 11,0368 - R 15,0476 Request the lead time here
32.5 mm
7.0 mm
R 15,1363 - R 16,7947 Request the lead time here
21.0 mm
20.0 mm
R 17,1241 - R 23,3252 Request the lead time here
R 20,4522 - R 27,8906 Request the lead time here
25.0 mm
5.0 mm
  • of 2
Membrane Entry Grommet 32.5 mm M25 TPE Black

10368152

Price Range
R 15,0476 - R 11,0368

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M25
Membrane Entry Grommet 23.5 mm M16 TPE White

10368077

Price Range
R 7,794 - R 5,7175

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M16
Cable Grommet 1.0 mm 9.0 mm PE;TPE Grey

10276990

Price Range
R 12,2266 - R 11,0055

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M16
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 23.5 mm M16 TPE Light Grey

10368084

Price Range
R 7,794 - R 5,7175

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M16
Membrane Entry Grommet 27.5 mm M20 TPE White

10368107

Price Range
R 10,3256 - R 7,5664

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
Membrane Entry Grommet 39.5 mm M32 TPE Light Grey

10368176

Price Range
R 25,2026 - R 18,4752

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M32
Membrane Entry Grommet 27.5 mm M20 TPE Black

10368121

Price Range
R 10,3256 - R 7,5664

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Cable Grommet 1.0 mm 18.0 mm PE;TPE Grey

10277010

Price Range
R 31,3849 - R 15,1363

Stock Levels
60 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 23.5 mm M16 TPE Black

10368091

Price Range
R 7,794 - R 5,7175

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M16
Membrane Entry Grommet 39.5 mm M32 TPE Black

10368183

Price Range
R 25,2026 - R 18,4752

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M32
Membrane Entry Grommet 27.5 mm M20 TPE Light Grey

10368114

Price Range
R 10,3256 - R 7,5664

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M20
Membrane Entry Grommet M20 PA;TPE Black

10225301

Price Range
R 23,3252 - R 17,1241

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Cable Grommet 1.0 mm 25.0 mm TPE;PP Grey

10276983

Price Range
R 27,4987 - R 24,7398

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M32 x 1.5
  • Overall Height
    15.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 34.7 mm M25 PA;TPE Grey

10390665

Price Range
R 38,5042 - R 34,6447

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 32.5 mm M25 TPE White

10368138

Price Range
R 15,0476 - R 11,0368

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M25
Membrane Entry Grommet 33.0 mm Non Threaded PA;TPE Grey

10277034

Price Range
R 16,7947 - R 15,1363

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.7 mm
  • Insert Diameter
    19.8 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    Non Threaded
Membrane Entry Grommet 32.5 mm M25 TPE Light Grey

10368145

Price Range
R 15,0476 - R 11,0368

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M25
Cable Grommet 1.0 mm 18.0 mm TPE;PP Grey

10276976

Price Range
R 16,7947 - R 15,1363

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    21.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M25 x 1.5
Membrane Entry Grommet 30.0 mm M20 PA;TPE Grey

10225295

Price Range
R 23,3252 - R 17,1241

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 36.0 mm M25 PA;TPE Black

10225332

Price Range
R 27,8906 - R 20,4522

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    25.0 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M25