Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
R 208,4729 - R 260,5416 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
55.0
R 792,1178 - R 990,0978 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
235.0
R 884,7724 - R 1 105,9161 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
265.0
R 2 523,6506 - R 3 154,6127 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
790.0
R 868,3401 - R 1 085,3261 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
255.0
R 2 384,2727 - R 2 980,3903 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
745.0
R 741,6329 - R 927,1401 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
215.0
R 1 760,8338 - R 2 201,1412 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
535.0
R 1 496,7285 - R 1 870,9106 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
460.0
R 1 965,545 - R 2 456,9313 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
610.0
R 2 477,5212 - R 3 096,8025 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
775.0
R 2 266,0786 - R 2 832,6973 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
695.0
R 3 038,9924 - R 3 798,8395 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
955.0
R 2 581,6587 - R 3 227,0733 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
795.0
R 2 058,3976 - R 2 572,9476 Request the lead time here
M2
15.0
Standard width
7.0
4.7
5.0
640.0
R 2 774,4912 - R 3 468,2129 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
855.0
R 2 900,8024 - R 3 626,003 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
895.0
R 363,0952 - R 453,7701 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
95.0
R 1 421,4961 - R 1 776,8701 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
395.0
R 1 938,4218 - R 2 423,0767 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
545.0
  • of 25
Miniature Linear Rail 7.0 55.0 Stainless Steel

20159368

Price Range
R 260,5416 - R 208,4729

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    55.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 235.0 Stainless Steel

20159481

Price Range
R 990,0978 - R 792,1178

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 265.0 Stainless Steel

20159504

Price Range
R 1 105,9161 - R 884,7724

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    265.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 790.0 Stainless Steel

20159856

Price Range
R 3 154,6127 - R 2 523,6506

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    790.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 255.0 Stainless Steel

20160104

Price Range
R 1 085,3261 - R 868,3401

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 745.0 Stainless Steel

20159825

Price Range
R 2 980,3903 - R 2 384,2727

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    745.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 215.0 Stainless Steel

20160081

Price Range
R 927,1401 - R 741,6329

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    215.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 535.0 Stainless Steel

20160241

Price Range
R 2 201,1412 - R 1 760,8338

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    535.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 460.0 Stainless Steel

20159634

Price Range
R 1 870,9106 - R 1 496,7285

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    460.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 610.0 Stainless Steel

20159733

Price Range
R 2 456,9313 - R 1 965,545

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    610.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 7.0 775.0 Stainless Steel

20159849

Price Range
R 3 096,8025 - R 2 477,5212

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    775.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 695.0 Stainless Steel

20160326

Price Range
R 2 832,6973 - R 2 266,0786

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    695.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 955.0 Stainless Steel

20159962

Price Range
R 3 798,8395 - R 3 038,9924

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    955.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 795.0 Stainless Steel

20160371

Price Range
R 3 227,0733 - R 2 581,6587

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    795.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 7.0 640.0 Stainless Steel

20159757

Price Range
R 2 572,9476 - R 2 058,3976

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    640.0
  • l2
    15.0
  • l3
    5.0
  • h1
    4.7
Miniature Linear Rail 9.0 855.0 Stainless Steel

20160401

Price Range
R 3 468,2129 - R 2 774,4912

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    855.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 895.0 Stainless Steel

20160425

Price Range
R 3 626,003 - R 2 900,8024

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    895.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 12.0 95.0 Stainless Steel

20160494

Price Range
R 453,7701 - R 363,0952

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 395.0 Stainless Steel

20160616

Price Range
R 1 776,8701 - R 1 421,4961

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    395.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 545.0 Stainless Steel

20160678

Price Range
R 2 423,0767 - R 1 938,4218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    545.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5