Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4 978,1334 - R 4 978,1334 | Request the lead time here |
4.5
|
6.8
|
63.0
|
15.0
|
2.0
|
300.0
|
1200.0
|
||
| R 13 274,8804 - R 13 274,8804 | Request the lead time here |
4.5
|
6.8
|
168.0
|
15.0
|
2.0
|
800.0
|
3280.0
|
||
| R 2 748,34 - R 2 748,34 | Request the lead time here |
6.0
|
13.8
|
16.0
|
25.0
|
3.0
|
100.0
|
1250.0
|
||
| R 10 993,1472 - R 10 993,1472 | Request the lead time here |
6.0
|
13.8
|
64.0
|
25.0
|
3.0
|
400.0
|
5000.0
|
||
| Request the lead time here |
7.0
|
17.8
|
91.0
|
30.0
|
3.5
|
700.0
|
12950.0
|
|||
| R 12 860,0005 - R 12 860,0005 | Request the lead time here |
7.0
|
17.8
|
52.0
|
30.0
|
3.5
|
400.0
|
7400.0
|
||
| R 16 489,8273 - R 16 489,8273 | Request the lead time here |
6.0
|
13.8
|
96.0
|
25.0
|
3.0
|
600.0
|
7500.0
|
||
| R 3 816,5122 - R 3 816,5122 | Request the lead time here |
5.5
|
9.8
|
34.0
|
20.0
|
2.5
|
200.0
|
1460.0
|
||
| Request the lead time here |
7.0
|
17.8
|
78.0
|
30.0
|
3.5
|
600.0
|
11100.0
|
|||
| R 13 357,899 - R 13 357,899 | Request the lead time here |
5.5
|
9.8
|
119.0
|
20.0
|
2.5
|
700.0
|
5110.0
|
||
| R 10 667,2462 - R 10 667,2462 | Request the lead time here |
4.0
|
4.8
|
144.0
|
10.0
|
2.0
|
600.0
|
1500.0
|
||
| R 1 659,3068 - R 1 659,3068 | Request the lead time here |
4.5
|
6.8
|
21.0
|
15.0
|
2.0
|
100.0
|
400.0
|
||
| R 6 637,4402 - R 6 637,4402 | Request the lead time here |
4.5
|
6.8
|
84.0
|
15.0
|
2.0
|
400.0
|
1600.0
|
||
| R 17 174,4111 - R 17 174,4111 | Request the lead time here |
5.5
|
9.8
|
153.0
|
20.0
|
2.5
|
900.0
|
6570.0
|
||
| R 16 000,8693 - R 16 000,8693 | Request the lead time here |
4.0
|
4.8
|
216.0
|
10.0
|
2.0
|
900.0
|
2250.0
|
||
| R 14 222,9949 - R 14 222,9949 | Request the lead time here |
4.0
|
4.8
|
192.0
|
10.0
|
2.0
|
800.0
|
2000.0
|
||
| R 14 934,1872 - R 14 934,1872 | Request the lead time here |
4.5
|
6.8
|
189.0
|
15.0
|
2.0
|
900.0
|
3600.0
|
||
| R 19 082,5607 - R 19 082,5607 | Request the lead time here |
5.5
|
9.8
|
170.0
|
20.0
|
2.5
|
1000.0
|
7300.0
|
||
| R 19 238,1673 - R 19 238,1673 | Request the lead time here |
6.0
|
13.8
|
112.0
|
25.0
|
3.0
|
700.0
|
8720.0
|
||
| R 21 986,2945 - R 21 986,2945 | Request the lead time here |
6.0
|
13.8
|
128.0
|
25.0
|
3.0
|
800.0
|
10000.0