Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
7.0
|
17.8
|
105.0
|
30.0
|
3.5
|
800.0
|
14800.0
|
|||
| R 16 593,4941 - R 16 593,4941 | Request the lead time here |
4.5
|
6.8
|
210.0
|
15.0
|
2.0
|
1000.0
|
4000.0
|
||
| R 6 429,8938 - R 6 429,8938 | Request the lead time here |
7.0
|
17.8
|
26.0
|
30.0
|
3.5
|
200.0
|
3700.0
|
||
| R 14 222,9949 - R 14 222,9949 | Request the lead time here |
4.0
|
4.8
|
192.0
|
10.0
|
2.0
|
800.0
|
2000.0
|
||
| R 8 889,3718 - R 8 889,3718 | Request the lead time here |
4.0
|
4.8
|
120.0
|
10.0
|
2.0
|
500.0
|
1250.0
|
||
| R 11 615,3607 - R 11 615,3607 | Request the lead time here |
4.5
|
6.8
|
147.0
|
15.0
|
2.0
|
700.0
|
2800.0
|
||
| R 1 908,3625 - R 1 908,3625 | Request the lead time here |
5.5
|
9.8
|
17.0
|
20.0
|
2.5
|
100.0
|
730.0
|
||
| R 5 496,6801 - R 5 496,6801 | Request the lead time here |
6.0
|
13.8
|
32.0
|
25.0
|
3.0
|
200.0
|
2500.0
|
||
| R 3 214,9469 - R 3 214,9469 | Request the lead time here |
7.0
|
17.8
|
13.0
|
30.0
|
3.5
|
100.0
|
1850.0
|
||
| R 16 074,9474 - R 16 074,9474 | Request the lead time here |
7.0
|
17.8
|
65.0
|
30.0
|
3.5
|
500.0
|
9250.0
|
||
| R 3 318,6137 - R 3 318,6137 | Request the lead time here |
4.5
|
6.8
|
42.0
|
15.0
|
2.0
|
200.0
|
800.0
|
||
| R 7 111,4975 - R 7 111,4975 | Request the lead time here |
4.0
|
4.8
|
96.0
|
10.0
|
2.0
|
400.0
|
1000.0
|
||
| R 5 333,6231 - R 5 333,6231 | Request the lead time here |
4.0
|
4.8
|
72.0
|
10.0
|
2.0
|
300.0
|
750.0
|
||
| R 13 357,899 - R 13 357,899 | Request the lead time here |
5.5
|
9.8
|
119.0
|
20.0
|
2.5
|
700.0
|
5110.0
|
||
| R 16 489,8273 - R 16 489,8273 | Request the lead time here |
6.0
|
13.8
|
96.0
|
25.0
|
3.0
|
600.0
|
7500.0
|
||
| Request the lead time here |
7.0
|
17.8
|
78.0
|
30.0
|
3.5
|
600.0
|
11100.0
|
|||
| R 3 816,5122 - R 3 816,5122 | Request the lead time here |
5.5
|
9.8
|
34.0
|
20.0
|
2.5
|
200.0
|
1460.0
|
||
| Request the lead time here |
7.0
|
17.8
|
117.0
|
30.0
|
3.5
|
900.0
|
16650.0
|
|||
| R 5 949,6634 - R 5 949,6634 | Request the lead time here |
4.5
|
6.8
|
105.0
|
15.0
|
2.0
|
500.0
|
2000.0
|
||
| R 5 351,0783 - R 5 351,0783 | Request the lead time here |
5.5
|
9.8
|
68.0
|
20.0
|
2.5
|
400.0
|
2920.0