Menu Search

Needle Roller Linear Cages

In production

Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.

Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.

They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.

  • Frequently used to improve motion precision and weight distribution.
  • Its capacity to withstand enormous weights makes it ideal for precision machinery, robotic systems and heavy-duty linear actuators.
Material: Steel Series Code: SRL1004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability p1 h1 No. of rollers (pairs) w1 d1 l1 Dyn. load C /pair of rollers max. N View
Request the lead time here
7.0
17.8
105.0
30.0
3.5
800.0
14800.0
R 16 593,4941 - R 16 593,4941 Request the lead time here
4.5
6.8
210.0
15.0
2.0
1000.0
4000.0
R 6 429,8938 - R 6 429,8938 Request the lead time here
7.0
17.8
26.0
30.0
3.5
200.0
3700.0
R 14 222,9949 - R 14 222,9949 Request the lead time here
4.0
4.8
192.0
10.0
2.0
800.0
2000.0
R 8 889,3718 - R 8 889,3718 Request the lead time here
4.0
4.8
120.0
10.0
2.0
500.0
1250.0
R 11 615,3607 - R 11 615,3607 Request the lead time here
4.5
6.8
147.0
15.0
2.0
700.0
2800.0
R 1 908,3625 - R 1 908,3625 Request the lead time here
5.5
9.8
17.0
20.0
2.5
100.0
730.0
R 5 496,6801 - R 5 496,6801 Request the lead time here
6.0
13.8
32.0
25.0
3.0
200.0
2500.0
R 3 214,9469 - R 3 214,9469 Request the lead time here
7.0
17.8
13.0
30.0
3.5
100.0
1850.0
R 16 074,9474 - R 16 074,9474 Request the lead time here
7.0
17.8
65.0
30.0
3.5
500.0
9250.0
R 3 318,6137 - R 3 318,6137 Request the lead time here
4.5
6.8
42.0
15.0
2.0
200.0
800.0
R 7 111,4975 - R 7 111,4975 Request the lead time here
4.0
4.8
96.0
10.0
2.0
400.0
1000.0
R 5 333,6231 - R 5 333,6231 Request the lead time here
4.0
4.8
72.0
10.0
2.0
300.0
750.0
R 13 357,899 - R 13 357,899 Request the lead time here
5.5
9.8
119.0
20.0
2.5
700.0
5110.0
R 16 489,8273 - R 16 489,8273 Request the lead time here
6.0
13.8
96.0
25.0
3.0
600.0
7500.0
Request the lead time here
7.0
17.8
78.0
30.0
3.5
600.0
11100.0
R 3 816,5122 - R 3 816,5122 Request the lead time here
5.5
9.8
34.0
20.0
2.5
200.0
1460.0
Request the lead time here
7.0
17.8
117.0
30.0
3.5
900.0
16650.0
R 5 949,6634 - R 5 949,6634 Request the lead time here
4.5
6.8
105.0
15.0
2.0
500.0
2000.0
R 5 351,0783 - R 5 351,0783 Request the lead time here
5.5
9.8
68.0
20.0
2.5
400.0
2920.0
  • of 3
Needle Roller Linear Cages 3.5 7.0 800.0 Steel

20761684


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    800.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.5 1000.0 Steel

20761400

Price Range
R 16 593,4941 - R 16 593,4941

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    1000.0
  • w1
    15.0
Needle Roller Linear Cages 3.5 7.0 200.0 Steel

20761622

Price Range
R 6 429,8938 - R 6 429,8938

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    200.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.0 800.0 Steel

20761288

Price Range
R 14 222,9949 - R 14 222,9949

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    800.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 500.0 Steel

20761257

Price Range
R 8 889,3718 - R 8 889,3718

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    500.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.5 700.0 Steel

20761370

Price Range
R 11 615,3607 - R 11 615,3607

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    700.0
  • w1
    15.0
Needle Roller Linear Cages 2.5 5.5 100.0 Steel

20761417

Price Range
R 1 908,3625 - R 1 908,3625

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    100.0
  • w1
    20.0
Needle Roller Linear Cages 3.0 6.0 200.0 Steel

20761523

Price Range
R 5 496,6801 - R 5 496,6801

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    200.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 100.0 Steel

20761615

Price Range
R 3 214,9469 - R 3 214,9469

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    100.0
  • w1
    30.0
Needle Roller Linear Cages 3.5 7.0 500.0 Steel

20761653

Price Range
R 16 074,9474 - R 16 074,9474

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    500.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.5 200.0 Steel

20761325

Price Range
R 3 318,6137 - R 3 318,6137

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    200.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.0 400.0 Steel

20761240

Price Range
R 7 111,4975 - R 7 111,4975

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    400.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 300.0 Steel

20761233

Price Range
R 5 333,6231 - R 5 333,6231

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    300.0
  • w1
    10.0
Needle Roller Linear Cages 2.5 5.5 700.0 Steel

20761479

Price Range
R 13 357,899 - R 13 357,899

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    700.0
  • w1
    20.0
Needle Roller Linear Cages 3.0 6.0 600.0 Steel

20761561

Price Range
R 16 489,8273 - R 16 489,8273

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    600.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 600.0 Steel

20761660


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    600.0
  • w1
    30.0
Needle Roller Linear Cages 2.5 5.5 200.0 Steel

20761424

Price Range
R 3 816,5122 - R 3 816,5122

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    200.0
  • w1
    20.0
Needle Roller Linear Cages 3.5 7.0 900.0 Steel

20761691


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    900.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.5 500.0 Steel

20761356

Price Range
R 5 949,6634 - R 5 949,6634

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    500.0
  • w1
    15.0
Needle Roller Linear Cages 2.5 5.5 400.0 Steel

20761448

Price Range
R 5 351,0783 - R 5 351,0783

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    400.0
  • w1
    20.0