Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | D | H | View | |
---|---|---|---|---|---|---|---|
Request the lead time here |
Black
|
LDPE
|
1.575 in
40.0 mm
|
2.283 in
58.0 mm
|
|||
Request the lead time here |
Black
|
LDPE
|
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
|||
Request the lead time here |
Black
|
LDPE
|
0.591 in
15.0 mm
|
1.85 in
47.0 mm
|
|||
R 0,6165 - R 0,959 | Request the lead time here |
Black
|
LDPE
|
0.709 in
18.0 mm
|
1.496 in
38.0 mm
|
||
Request the lead time here |
Black
|
LDPE
|
1.87 in
47.5 mm
|
2.52 in
64.0 mm
|
|||
R 0,9092 - R 1,4143 | Request the lead time here |
Black
|
LDPE
|
0.787 in
20.0 mm
|
1.654 in
42.0 mm
|
||
R 1,6621 - R 2,5856 | Request the lead time here |
Black
|
LDPE
|
0.846 in
21.5 mm
|
1.85 in
47.0 mm
|
||
Request the lead time here |
Black
|
LDPE
|
1.181 in
30.0 mm
|
2.126 in
54.0 mm
|
|||
Request the lead time here |
Black
|
LDPE
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
|||
Request the lead time here |
Black
|
LDPE
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
|||
R 0,6009 - R 0,9348 | Request the lead time here |
Black
|
LDPE
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
||
R 1,5119 - R 2,3519 | Request the lead time here |
Black
|
LDPE
|
0.748 in
19.0 mm
|
1.457 in
37.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue