Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Inside Diameter Panel Thickness Full Material View
R 10,7096 - R 17,3801 Request the lead time here
20.0 mm
11.0 mm
1.6 mm
Polyvinyl Chloride
R 6,7239 - R 13,4159 Request the lead time here
28.0 mm
24.0 mm
Polyvinyl Chloride
R 3,965 - R 7,9502 Request the lead time here
22.0 mm
18.0 mm
Polyvinyl Chloride
R 2,578 - R 5,151 9000 In stock - Delivery conditions may apply, visit our FAQs
18.0 mm
14.0 mm
Polyvinyl Chloride
R 5,1107 - R 10,269 Request the lead time here
26.0 mm
22.0 mm
Polyvinyl Chloride
R 1,8242 - R 3,6825 Request the lead time here
11.0 mm
7.0 mm
Polyvinyl Chloride
R 2,7876 - R 3,6125 279 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
8.0 mm
1.5 mm
Polyvinyl Chloride
R 4,9637 - R 6,4144 Request the lead time here
9.0 mm
3.0 mm
0.6 mm
Polyvinyl Chloride
R 9,2732 - R 15,076 Request the lead time here
20.0 mm
10.0 mm
4.0 mm
Thermo Plastic Elastomer
R 6,7239 - R 13,4159 Request the lead time here
28.0 mm
24.0 mm
Polyvinyl Chloride
R 12,6866 - R 19,9686 Request the lead time here
18.0 mm
10.0 mm
6.0 mm
Polyvinyl Chloride
R 9,8136 - R 23,0777 Request the lead time here
13.5 mm
7.0 mm
5.9 mm
Polyvinyl Chloride
R 11,5772 - R 18,8308 Request the lead time here
20.0 mm
11.0 mm
4.0 mm
Polyvinyl Chloride
  • of 3
Cable Grommet 11.0 mm 11.0 mm 20.0 mm 1.6 mm

10325384

Price Range
R 17,3801 - R 10,7096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    1.6 mm
Quick Fit Grommet 24.0 mm 28.0 mm 1.5 mm

10090985

Price Range
R 13,4159 - R 6,7239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Overall Diameter
    28.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 18.0 mm 22.0 mm

10091067

Price Range
R 7,9502 - R 3,965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 14.0 mm 18.0 mm 3.0 mm

10091142

Price Range
R 5,151 - R 2,578

Stock Levels
9000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Overall Diameter
    18.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.0 mm 26.0 mm 2.0 mm

10091074

Price Range
R 10,269 - R 5,1107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    26.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 7.0 mm 11.0 mm 3.0 mm

10091104

Price Range
R 3,6825 - R 1,8242

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    11.0 mm
  • Commodity Code
    3926909790
Cable Grommet 8.0 mm 11.5 mm 15.0 mm 1.5 mm

10118139

Price Range
R 3,6125 - R 2,7876

Stock Levels
279 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.5 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 3.0 mm 3.0 mm 9.0 mm 0.6 mm

10325261

Price Range
R 6,4144 - R 4,9637

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    6.0 mm
  • Body Length
    0.6 mm
Cable Grommet 10.0 mm 15.0 mm 20.0 mm 4.0 mm

10118153

Price Range
R 15,076 - R 9,2732

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    15.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 24.0 mm 28.0 mm 3.0 mm

10091180

Price Range
R 13,4159 - R 6,7239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Overall Diameter
    28.0 mm
  • Commodity Code
    3926909790
Cable Grommet 10.0 mm 10.0 mm 18.0 mm 6.0 mm

10325377

Price Range
R 19,9686 - R 12,6866

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    6.0 mm
Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

20019198

Price Range
R 23,0777 - R 9,8136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm
Grommet 11.0 mm 11.0 mm 20.0 mm 4.0 mm

20019204

Price Range
R 18,8308 - R 11,5772

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    1.6 mm