Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
R 0,3518 - R 0,5473 Request the lead time here
12.5 mm
15.5 mm
9.0 mm
R 0,422 - R 0,4689 Request the lead time here
17.0 mm
20.5 mm
10.5 mm
R 0,5487 - R 0,8536 Request the lead time here
23.5 mm
27.5 mm
10.5 mm
R 0,6071 - R 0,9443 Request the lead time here
26.0 mm
30.5 mm
10.5 mm
R 1,0475 - R 1,6294 Request the lead time here
39.5 mm
43.3 mm
10.7 mm
1.1/4" GAS
R 1,569 - R 2,4407 Request the lead time here
R 4,2665 - R 6,6368 Request the lead time here
R 7,6575 - R 11,9116 Request the lead time here
R 8,0368 - R 12,5017 Request the lead time here
R 2,0617 - R 3,2072 Request the lead time here
65.0 mm
69.0 mm
10.0 mm
DN65
R 0,5949 - R 0,9254 Request the lead time here
25.5 mm
29.0 mm
10.5 mm
DN25
R 0,9661 - R 1,5029 Request the lead time here
R 1,3081 - R 2,0349 Request the lead time here
49.0 mm
54.5 mm
11.0 mm
R 1,5069 - R 2,344 Request the lead time here
55.0 mm
61.0 mm
10.0 mm
R 2,8953 - R 4,5039 Request the lead time here
77.0 mm
81.0 mm
9.5 mm
R 3,0304 - R 4,714 Request the lead time here
82.0 mm
85.5 mm
9.5 mm
R 4,2665 - R 6,6368 Request the lead time here
R 1,1356 - R 1,7666 Request the lead time here
43.0 mm
47.8 mm
10.7 mm
R 0,2651 - R 0,4124 Request the lead time here
5.5 mm
9.0 mm
6.0 mm
R 0,3311 - R 0,5151 Request the lead time here
11.0 mm
14.5 mm
8.5 mm
  • of 10
Parallel Protection Plug 12.5 mm LDPE - PCR Green

20745226

Price Range
R 0,5473 - R 0,3518

Stock Levels
Request the lead time here
Attributes
  • d
    12.5 mm
  • D
    15.5 mm
  • h
    9.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 17.0 mm LDPE - PCR Green

20745318

Price Range
R 0,4689 - R 0,422

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • D
    20.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 23.5 mm LDPE - PCR Green

20745448

Price Range
R 0,8536 - R 0,5487

Stock Levels
Request the lead time here
Attributes
  • d
    23.5 mm
  • D
    27.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 26.0 mm LDPE - PCR Green

20745486

Price Range
R 0,9443 - R 0,6071

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • D
    30.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 39.5 mm LDPE - PCR Green

20745608

Price Range
R 1,6294 - R 1,0475

Stock Levels
Request the lead time here
Attributes
  • d
    39.5 mm
  • D
    43.3 mm
  • h
    10.7 mm
  • Thread Sizes (All)
    1.1/4" GAS
  • Colour
    Green
Parallel Protection Plug 56.5 mm LDPE - PCR Green

20745646

Price Range
R 2,4407 - R 1,569

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 103.0 mm LDPE - PCR Green

20745721

Price Range
R 6,6368 - R 4,2665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 122.0 mm LDPE - PCR Green

20745837

Price Range
R 11,9116 - R 7,6575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 135.0 mm LDPE - PCR Green

20745899

Price Range
R 12,5017 - R 8,0368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 65.0 mm LDPE - PCR Green

20744380

Price Range
R 3,2072 - R 2,0617

Stock Levels
Request the lead time here
Attributes
  • d
    65.0 mm
  • D
    69.0 mm
  • h
    10.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN65
  • Colour
    Green
Parallel Protection Plug 25.5 mm LDPE - PCR Green

20744427

Price Range
R 0,9254 - R 0,5949

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • D
    29.0 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN25
  • Colour
    Green
Parallel Protection Plug 37.5 mm LDPE - PCR Green

20744540

Price Range
R 1,5029 - R 0,9661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 49.0 mm LDPE - PCR Green

20744618

Price Range
R 2,0349 - R 1,3081

Stock Levels
Request the lead time here
Attributes
  • d
    49.0 mm
  • D
    54.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 55.0 mm LDPE - PCR Green

20744663

Price Range
R 2,344 - R 1,5069

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • D
    61.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 77.0 mm LDPE - PCR Green

20744809

Price Range
R 4,5039 - R 2,8953

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • D
    81.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 82.0 mm LDPE - PCR Green

20744847

Price Range
R 4,714 - R 3,0304

Stock Levels
Request the lead time here
Attributes
  • d
    82.0 mm
  • D
    85.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 93.0 mm LDPE - PCR Green

20744953

Price Range
R 6,6368 - R 4,2665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 43.0 mm LDPE - PCR Green

20745011

Price Range
R 1,7666 - R 1,1356

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    47.8 mm
  • h
    10.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 5.5 mm LDPE - PCR Green

20745080

Price Range
R 0,4124 - R 0,2651

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    9.0 mm
  • h
    6.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 11.0 mm LDPE - PCR Green

20745196

Price Range
R 0,5151 - R 0,3311

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • D
    14.5 mm
  • h
    8.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR