Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,3518 - R 0,5473 | Request the lead time here |
0.492 in
12.5 mm
|
0.61 in
15.5 mm
|
0.354 in
9.0 mm
|
|
|
||
| R 0,422 - R 0,4689 | Request the lead time here |
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,5487 - R 0,8536 | Request the lead time here |
0.925 in
23.5 mm
|
1.083 in
27.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,6071 - R 0,9443 | Request the lead time here |
1.024 in
26.0 mm
|
1.201 in
30.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,0475 - R 1,6294 | Request the lead time here |
1.555 in
39.5 mm
|
1.705 in
43.3 mm
|
0.421 in
10.7 mm
|
1.1/4" GAS
|
|
||
| R 1,569 - R 2,4407 | Request the lead time here |
|
|
|
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
|
|
|
|
|
||
| R 7,6575 - R 11,9116 | Request the lead time here |
|
|
|
|
|
||
| R 8,0368 - R 12,5017 | Request the lead time here |
|
|
|
|
|
||
| R 2,0617 - R 3,2072 | Request the lead time here |
2.559 in
65.0 mm
|
2.717 in
69.0 mm
|
0.394 in
10.0 mm
|
|
DN65
|
||
| R 0,5949 - R 0,9254 | Request the lead time here |
1.004 in
25.5 mm
|
1.142 in
29.0 mm
|
0.413 in
10.5 mm
|
|
DN25
|
||
| R 0,9661 - R 1,5029 | Request the lead time here |
|
|
|
|
|
||
| R 1,3081 - R 2,0349 | Request the lead time here |
1.929 in
49.0 mm
|
2.146 in
54.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 1,5069 - R 2,344 | Request the lead time here |
2.165 in
55.0 mm
|
2.402 in
61.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 2,8953 - R 4,5039 | Request the lead time here |
3.031 in
77.0 mm
|
3.189 in
81.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 3,0304 - R 4,714 | Request the lead time here |
3.228 in
82.0 mm
|
3.366 in
85.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
|
|
|
|
|
||
| R 1,1356 - R 1,7666 | Request the lead time here |
1.693 in
43.0 mm
|
1.882 in
47.8 mm
|
0.421 in
10.7 mm
|
|
|
||
| R 0,2651 - R 0,4124 | Request the lead time here |
0.217 in
5.5 mm
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
|
|
||
| R 0,3311 - R 0,5151 | Request the lead time here |
0.433 in
11.0 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm