Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.
Material: PE Series Code: SR1360
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | OD | H | WT | View | |
---|---|---|---|---|---|---|---|
R 926,7037 - R 954,7212 | Request the lead time here |
18 in
457.2 mm
|
20 in
508.0 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
R 2 427,0487 - R 2 427,0487 | Request the lead time here |
47 in
1193.8 mm
|
48 in
1219.2 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 1 822,6497 - R 1 822,6497 | Request the lead time here |
40 in
1016.0 mm
|
42 in
1066.8 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
R 2 009,4118 - R 2 009,4118 | Request the lead time here |
42 in
1066.8 mm
|
44 in
1117.6 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
R 1 327,9591 - R 1 327,9591 | Request the lead time here |
27 in
685.8 mm
|
28 in
711.2 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 1 411,0282 - R 1 411,0282 | Request the lead time here |
31.5 in
800.1 mm
|
32 in
812.8 mm
|
4.134 in
105.0 mm
|
0.252 in
6.4 mm
|
||
R 1 587,7648 - R 1 587,7648 | Request the lead time here |
34 in
863.6 mm
|
36 in
914.4 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
R 2 895,3863 - R 2 895,3863 | Request the lead time here |
53 in
1346.2 mm
|
54 in
1371.6 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 2 590,3223 - R 2 590,3223 | Request the lead time here |
49 in
1244.6 mm
|
50 in
1270.0 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 2 009,4118 - R 2 009,4118 | Request the lead time here |
43 in
1092.2 mm
|
44 in
1117.6 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 1 058,1279 - R 1 058,1279 | Request the lead time here |
21 in
533.4 mm
|
22 in
558.8 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 515,5605 - R 531,069 | Request the lead time here |
14 in
355.6 mm
|
16 in
406.4 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
R 1 587,7648 - R 1 587,7648 | Request the lead time here |
35 in
889.0 mm
|
36 in
914.4 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 1 101,3811 - R 1 101,3811 | Request the lead time here |
23 in
584.2 mm
|
24 in
609.6 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
10241981 | R 1 706,6394 - R 1 706,6394 | Request the lead time here |
39 in
990.6 mm
|
40 in
1016.0 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
|
R 926,7037 - R 954,7212 | Request the lead time here |
19 in
482.6 mm
|
20 in
508.0 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 515,5605 - R 531,069 | Request the lead time here |
15.5 in
393.7 mm
|
16 in
406.4 mm
|
7.874 in
200.0 mm
|
0.252 in
6.4 mm
|
||
R 2 427,0487 - R 2 427,0487 | Request the lead time here |
46 in
1168.4 mm
|
48 in
1219.2 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
R 3 201,3096 - R 3 201,3096 | Request the lead time here |
55 in
1397.0 mm
|
56 in
1422.4 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
R 1 539,642 - R 1 539,642 | Request the lead time here |
32 in
812.8 mm
|
34 in
863.6 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue