Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Handle Material | Mount Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| R 517,3616 - R 665,0165 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 515,241 - R 662,2713 | Request the lead time here |
7.874 in
200.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 560,3438 - R 720,2456 | Request the lead time here |
15.748 in
400.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 612,6033 - R 612,6033 | Request the lead time here |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 533,6326 - R 685,8956 | Request the lead time here |
13.78 in
350.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 602,232 - R 774,0835 | Request the lead time here |
19.685 in
500.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 499,6793 - R 636,449 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 574,3485 - R 704,5705 | Request the lead time here |
15.748 in
400.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 480,7183 - R 615,6868 | Request the lead time here |
7.874 in
200.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 626,2056 - R 804,9184 | Request the lead time here |
19.685 in
500.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 549,9921 - R 706,9474 | Request the lead time here |
13.78 in
350.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 570,4622 - R 570,4622 | Request the lead time here |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| R 901,7218 - R 901,7218 | Request the lead time here |
40.669 in
1033.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| R 206,7281 - R 229,698 | Request the lead time here |
28.819 in
732.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| R 235,9442 - R 262,1604 | Request the lead time here |
32.756 in
832.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| R 293,299 - R 325,8878 | Request the lead time here |
40.63 in
1032.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| R 177,4522 - R 276,0367 | Request the lead time here |
24.882 in
632.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| R 620,0648 - R 688,961 | Request the lead time here |
36.732 in
933.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| R 148,5953 - R 231,1482 | Request the lead time here |
20.945 in
532.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| R 454,1515 - R 454,1515 | Request the lead time here |
13.11 in
333.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm