Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Series Code :SR1573 ,SR5797, SR5798, SR5802
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 28,7253 - R 52,372 | Request the lead time here |
|
Black
|
|
0.787 in
20.0 mm
|
|
||
| R 25,6036 - R 53,7676 | Request the lead time here |
Rubber
|
Black
|
1.535 in
39.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 4,8285 - R 5,0284 | Request the lead time here |
PVC
|
Black
|
0.433 in
11.0 mm
|
0.272 - 0.299 in
6.9 - 7.6 mm
|
0.433 in
11.0 mm
|
||
| R 18,4992 - R 18,4992 | Request the lead time here |
PVC
|
Black
|
0.996 in
25.3 mm
|
0.492 - 0.602 in
12.5 - 15.3 mm
|
0.996 in
25.3 mm
|
||
| R 4,6576 - R 8,8976 | Request the lead time here |
PA
|
Natural
|
0.5 in
12.7 mm
|
0.98 in
24.9 mm
|
0.98 in
24.89 mm
|
||
| R 2,5452 - R 3,9447 | 500 In stock - Delivery conditions may apply, visit our FAQs |
PA
|
Natural
|
0.125 in
3.18 mm
|
0.154 - 0.189 in
3.9 - 4.8 mm
|
1 in
25.4 mm
|
||
| R 7,3658 - R 23,4266 | 520 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
|
1.181 in
30.0 mm
|
|
||
| R 30,5091 - R 73,2082 | Request the lead time here |
|
Black
|
|
0.984 - 1.969 in
25.0 - 50.0 mm
|
|
||
| R 5,1788 - R 7,781 | Request the lead time here |
|
Black
|
0.48 in
12.2 mm
|
0.374 - 0.378 in
9.5 - 9.6 mm
|
0.5 in
12.7 mm
|
||
| R 29,5864 - R 29,5864 | Request the lead time here |
|
Black
|
0.138 in
3.5 mm
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
||
| R 32,6312 - R 53,3856 | Request the lead time here |
|
Black
|
|
0.984 - 1.969 in
25.0 - 50.0 mm
|
|
||
| R 4,3645 - R 5,8092 | Request the lead time here |
|
Black
|
0.181 in
4.6 mm
|
0.236 - 0.240 in
6.0 - 6.1 mm
|
0.528 in
13.4 mm
|
||
| R 42,6573 - R 92,355 | Request the lead time here |
Rubber
|
Grey
|
2.028 in
51.5 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm