Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Compatible Panel Thickness Range | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,9661 - R 3,0297 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.272 - 0.559 in
6.9 - 14.2 mm
|
Type 2
|
||
R 8,6616 - R 14,0946 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
Nylon
|
0.937 in
23.8 mm
|
0.051 - 0.441 in
1.3 - 11.2 mm
|
Type 2
|
||
R 1,1819 - R 1,9598 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
Type 1
|
||
R 6,0304 - R 9,8278 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.512 in
13.0 mm
|
0.059 - 0.559 in
1.5 - 14.2 mm
|
Type 1
|
||
R 1,7158 - R 2,6708 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
Type 2
|
||
R 3,9254 - R 7,154 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon
|
0.358 in
9.1 mm
|
0.028 - 0.236 in
0.7 - 6.0 mm
|
Type 1
|
||
R 1,7002 - R 2,6291 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
Type 2
|
||
R 5,945 - R 9,6572 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.496 in
12.6 mm
|
0.035 - 1.043 in
0.9 - 26.5 mm
|
Type 2
|
||
R 1,7249 - R 2,6584 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
Type 2
|
||
R 5,8313 - R 9,5007 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.374 in
9.5 mm
|
0.035 - 0.315 in
0.9 - 8.0 mm
|
Type 1
|
||
R 5,2055 - R 8,4767 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.65 in
16.5 mm
|
0.059 - 0.559 in
1.5 - 14.2 mm
|
Type 1
|
||
R 4,4801 - R 8,178 | Request the lead time here |
0.161 in
4.1 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.039 - 0.098 in
1.0 - 2.5 mm
|
Type 2
|
||
R 1,7559 - R 2,7056 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
Type 2
|
||
R 2,9433 - R 3,6336 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.224 in
5.7 mm
|
Type 2
|
||
R 6,558 - R 6,558 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.138 - 0.748 in
3.5 - 19.0 mm
|
Type 1
|
||
R 1,206 - R 1,99 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.083 - 0.169 in
2.1 - 4.3 mm
|
Type 2
|
||
R 1,1879 - R 1,9598 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.224 - 0.421 in
5.7 - 10.7 mm
|
Type 2
|
||
R 7,5095 - R 12,1888 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.701 in
17.8 mm
|
0.098 - 0.799 in
2.5 - 20.3 mm
|
Type 1
|
||
R 4,9637 - R 9,074 | 200 In stock - Delivery conditions may apply, visit our FAQs |
0.13 in
3.3 mm
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
Type 2
|
||
R 4,4374 - R 8,0927 | Request the lead time here |
0.232 in
5.9 mm
|
Natural
|
Nylon
|
0.669 in
17.0 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
Type 2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue