Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,7493 - R 2,4463 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
Natural
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
R 2,0196 - R 2,8303 | 1100 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
Black
|
POM
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 1,7493 - R 2,4463 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
R 3,6125 - R 4,665 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
R 2,9889 - R 3,3211 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
R 3,1005 - R 4,0392 | 731 In stock - Delivery conditions may apply, visit our FAQs |
0.307 in
7.8 mm
|
Black
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 2,9018 - R 3,2243 | Request the lead time here |
0.307 in
7.8 mm
|
Natural
|
Acetal
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 2,1618 - R 3,0294 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
POM
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 4,9043 - R 5,4492 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
R 1,8916 - R 2,6454 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
POM
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
R 1,7493 - R 2,4463 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.13 in
3.3 mm
|
Black
|
POM
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
R 2,304 - R 3,2143 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
R 2,304 - R 3,2143 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
Natural
|
POM
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
R 2,7391 - R 3,0435 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.114 in
2.9 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 3,1005 - R 4,0392 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.307 in
7.8 mm
|
Natural
|
POM
|
0.094 in
2.4 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 2,6608 - R 2,9565 | 880 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 3,193 - R 3,5478 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
Nylon
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
R 2,8173 - R 3,1304 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
R 3,4822 - R 3,8691 | Request the lead time here |
0.307 in
7.8 mm
|
Natural
|
Nylon
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
R 2,3478 - R 2,6086 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Acetal
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue