Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
R 4,5544 - R 6,1375 Request the lead time here
13.3 mm
R 3,3343 - R 4,0057 Request the lead time here
5.3 mm
Screw-In
R 2,8602 - R 4,1673 Request the lead time here
4.8 mm
0.8 - 3.0 mm
Push-In
R 1,7837 - R 1,999 Request the lead time here
6.2 mm
8.1 mm
Push In
10009321 R 3,2777 - R 3,9376 2000 In stock - Delivery conditions may apply, visit our FAQs
8.2 mm
Screw-In
R 1,3301 - R 1,4777 Request the lead time here
9.0 mm
Screw
R 3,2777 - R 3,9376 320 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
8.2 mm
Screw-In
R 3,506 - R 5,1053 Request the lead time here
6.4 mm
6.6 mm
1.2 - 2.8 mm
Push In
R 3,7693 - R 4,5282 Request the lead time here
5.2 mm
8.2 mm
Screw-In
R 4,9362 - R 15,9773 Request the lead time here
13.0 mm
0.8 - 2.0 mm
Square Hole
R 1,5653 - R 1,9326 Request the lead time here
2.8 mm
1.0 - 4.5 mm
Push-In
10246146 R 2,4142 - R 2,691 Request the lead time here
9.0 mm
Screw
R 3,7693 - R 4,5282 Request the lead time here
8.2 mm
Screw-In
R 2,8994 - R 3,4831 Request the lead time here
5.3 mm
Screw
R 2,4952 - R 3,2641 500 In stock - Delivery conditions may apply, visit our FAQs
3.9 mm
5.0 mm
Push In
R 0,9949 - R 1,1071 500 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
Screw
R 7,6119 - R 15,9773 Request the lead time here
13.0 mm
0.8 - 2.0 mm
Square Hole
R 0,9303 - R 1,0318 Request the lead time here
4.8 mm
Screw
R 3,2777 - R 3,9376 Request the lead time here
8.2 mm
Screw
R 2,7372 - R 3,9674 Request the lead time here
3.5 mm
0.79 - 1.98 mm
Push-In
  • of 4
Cable Tie Holder 13.3 mm Nylon 6/6 Natural

10155202

Price Range
R 6,1375 - R 4,5544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Cable Tie Width Range
    13.3 mm
  • Overall Height
    12.7 mm
  • Overall Length
    25.9 mm
  • Overall Width
    19.5 mm
Cable Tie Holder Screw-In #8. M4. #6. M3.5 5.3 mm PA Natural

10009277

Price Range
R 4,0057 - R 3,3343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

10009505

Price Range
R 4,1673 - R 2,8602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Push In 8.1 mm PA Natural

10376898

Price Range
R 1,999 - R 1,7837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    2.4 - 8.1 mm
  • Compatible Hole Diameter
    6.2 mm
  • Overall Length
    17.7 mm
Cable Tie Holder Screw-In M6 8.2 mm PA Black

10009321

Price Range
R 3,9376 - R 3,2777

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder PA Black

10277126

Price Range
R 1,4777 - R 1,3301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    9.8 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Black

10009291

Price Range
R 3,9376 - R 3,2777

Stock Levels
320 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
Cable Tie Holder Push In 6.6 mm PA Natural

10009680

Price Range
R 5,1053 - R 3,506

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.2 - 2.8 mm
  • Compatible Hole Diameter
    6.4 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

10009307

Price Range
R 4,5282 - R 3,7693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
Cable Tie Holder Square Hole 13.0 mm Nylon 6/6 Black

10009390

Price Range
R 15,9773 - R 4,9362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Square Hole
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    28.0 mm
Cable Tie Holder Push-In 2.8 mm Nylon 6/6 Natural

10009550

Price Range
R 1,9326 - R 1,5653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.8 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Overall Height
    16.1 mm
Cable Tie Holder M5 PA Natural

10246146

Price Range
R 2,691 - R 2,4142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    11.6 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

10009338

Price Range
R 4,5282 - R 3,7693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Screw 5.3 mm Nylon 6/6 Natural

10009253

Price Range
R 3,4831 - R 2,8994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder Push In 5.0 mm PA Natural

10126356

Price Range
R 3,2641 - R 2,4952

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    2.4 - 5.0 mm
  • Compatible Hole Diameter
    3.9 mm
  • Overall Height
    20.0 mm
Cable Tie Holder PA Natural

10246115

Price Range
R 1,1071 - R 0,9949

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    7.0 mm
  • Overall Length
    15.0 mm
Cable Tie Holder Square Hole 13.0 mm Nylon 6/6 Black

10009383

Price Range
R 15,9773 - R 7,6119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Square Hole
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    28.0 mm
Cable Tie Holder PA Black

10277102

Price Range
R 1,0318 - R 0,9303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    5.0 mm
  • Overall Length
    19.0 mm
Cable Tie Holder Screw 8.2 mm Nylon 6/6 Natural

10009314

Price Range
R 3,9376 - R 3,2777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Push-In 3.5 mm Nylon 6/6 Natural

10009413

Price Range
R 3,9674 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    3.5 mm
  • Panel Thickness Range
    0.79 - 1.98 mm
  • Overall Length
    14.3 mm