Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| R 2,3501 - R 3,2786 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
Push-In
|
||
| R 2,4142 - R 2,691 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
||
| R 2,0019 - R 3,9314 | 3617 In stock - Delivery conditions may apply, visit our FAQs |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| R 3,2446 - R 7,7041 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| R 1,63 - R 1,8145 | Request the lead time here |
0.189 in
4.8 mm
|
0.15 in
3.8 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
Push In
|
||
| R 3,2777 - R 3,9376 | Request the lead time here |
|
0.323 in
8.2 mm
|
|
Screw
|
||
| R 1,9222 - R 3,2139 | Request the lead time here |
|
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
|
||
| R 2,7833 - R 4,0443 | 700 In stock - Delivery conditions may apply, visit our FAQs |
|
0.26 in
6.6 mm
|
0.047 - 0.109 in
1.19 - 2.77 mm
|
Push-In
|
||
| R 2,4142 - R 2,691 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
||
| R 3,0755 - R 3,9604 | Request the lead time here |
|
0.319 in
8.1 mm
|
|
Push-In
|
||
| R 1,14 - R 1,55 | Request the lead time here |
|
|
|
Push-In
|
||
| R 4,9362 - R 5,4897 | Request the lead time here |
|
|
|
|
||
| R 3,2446 - R 4,5825 | Request the lead time here |
|
|
|
Push-In
|
||
| R 3,0409 - R 3,7542 | Request the lead time here |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| R 3,1017 - R 3,8292 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| R 3,0409 - R 3,7542 | Request the lead time here |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In