Menu Search

Quarter Turn Locks - Modular Handle

In production

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Latch Material Style Handle Style Grip Range View
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Reverse Offset Cam
Star Handle
14.5 - 56.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Deep Cam
Star Handle
28.5 - 70.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Straight Cam
Star Handle
18.5 - 60.0 mm
Request the lead time here
Zinc Alloy
Deep Cam
No Handle
28.5 - 70.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Deep Cam
Star Handle
28.5 - 70.0 mm
Request the lead time here
Zinc Alloy
Reverse Deep Cam
No Handle
8.5 - 50.0 mm
Request the lead time here
Zinc Alloy
Reverse Deep Cam
No Handle
8.5 - 50.0 mm
Request the lead time here
Zinc Alloy
Straight Cam
No Handle
18.5 - 60.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Reverse Deep Cam
Star Handle
8.5 - 50.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Straight Cam
Star Handle
18.5 - 60.0 mm
Request the lead time here
Zinc Alloy
Offset Cam
No Handle
26.5 - 68.0 mm
Request the lead time here
Zinc Alloy
Reverse Offset Cam
No Handle
14.5 - 56.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Offset Cam
Star Handle
26.5 - 68.0 mm
Request the lead time here
Zinc Alloy
Offset Cam
No Handle
26.5 - 68.0 mm
Request the lead time here
Zinc Alloy
Straight Cam
No Handle
18.5 - 60.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Reverse Deep Cam
Star Handle
8.5 - 50.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Reverse Offset Cam
Star Handle
14.5 - 56.0 mm
R 49,6057 - R 55,1175 Request the lead time here
Zinc Alloy
Offset Cam
Star Handle
26.5 - 68.0 mm
Request the lead time here
Zinc Alloy
Reverse Offset Cam
No Handle
14.5 - 56.0 mm
Request the lead time here
Zinc Alloy
Deep Cam
No Handle
28.5 - 70.0 mm
  • of 2
Quarter Turn Lock 56.0 mm 14.5 mm Zinc Alloy

20079765

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Quarter Turn Lock 70.0 mm 28.5 mm Zinc Alloy

20079833

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Quarter Turn Lock 60.0 mm 18.5 mm Zinc Alloy

20079789

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Quarter Turn Lock 70.0 mm 28.5 mm Zinc Alloy

20079734


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 70.0 mm 28.5 mm Zinc Alloy

20079826

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Deep Cam
Quarter Turn Lock 50.0 mm 8.5 mm Zinc Alloy

20079741


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 50.0 mm 8.5 mm Zinc Alloy

20079758


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Deep Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 60.0 mm 18.5 mm Zinc Alloy

20079680


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 50.0 mm 8.5 mm Zinc Alloy

20079840

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Quarter Turn Lock 60.0 mm 18.5 mm Zinc Alloy

20079796

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Straight Cam
Quarter Turn Lock 68.0 mm 26.5 mm Zinc Alloy

20079703


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 56.0 mm 14.5 mm Zinc Alloy

20079666


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 68.0 mm 26.5 mm Zinc Alloy

20079819

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Offset Cam
Quarter Turn Lock 68.0 mm 26.5 mm Zinc Alloy

20079710


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Offset Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 60.0 mm 18.5 mm Zinc Alloy

20079697


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Straight Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 50.0 mm 8.5 mm Zinc Alloy

20079857

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Deep Cam
Quarter Turn Lock 56.0 mm 14.5 mm Zinc Alloy

20079772

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Reverse Offset Cam
Quarter Turn Lock 68.0 mm 26.5 mm Zinc Alloy

20079802

Price Range
R 55,1175 - R 49,6057

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    Star Handle
  • Style
    Offset Cam
Quarter Turn Lock 56.0 mm 14.5 mm Zinc Alloy

20079673


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Reverse Offset Cam
  • Mounting Hole Length
    22.2 mm
Quarter Turn Lock 70.0 mm 28.5 mm Zinc Alloy

20079727


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Latch Material
    Zinc Alloy
  • Handle Style
    No Handle
  • Style
    Deep Cam
  • Mounting Hole Length
    22.2 mm