Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,4061 - R 1,5622 | Request the lead time here |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
Grey
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 9,0332 - R 10,0369 | Request the lead time here |
1.969 in
50.0 mm
|
0.866 in
22.0 mm
|
Grey
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| R 2,7483 - R 3,0537 | Request the lead time here |
1.575 in
40.0 mm
|
0.492 in
12.5 mm
|
Grey
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| R 1,3413 - R 1,4903 | Request the lead time here |
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
White
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 9,0332 - R 10,0369 | Request the lead time here |
1.969 in
50.0 mm
|
0.866 in
22.0 mm
|
White
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| R 4,4718 - R 4,9687 | Request the lead time here |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| R 9,9367 - R 11,0408 | Request the lead time here |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
Grey
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.118 in
3.0 mm
|
||
| R 3,8688 - R 4,2987 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
White
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 8,9456 - R 9,9396 | Request the lead time here |
1.772 in
45.0 mm
|
0.591 in
15.0 mm
|
White
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| R 1,5562 - R 1,7292 | Request the lead time here |
1.181 in
30.0 mm
|
0.531 in
13.5 mm
|
White
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,8934 - R 3,2149 | Request the lead time here |
1.181 in
30.0 mm
|
0.567 in
14.4 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
||
| R 3,7348 - R 4,1496 | Request the lead time here |
1.575 in
40.0 mm
|
0.551 in
14.0 mm
|
White
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 3,1638 - R 3,5154 | Request the lead time here |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| R 2,1637 - R 2,404 | Request the lead time here |
0.591 in
15.0 mm
|
0.571 in
14.5 mm
|
White
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,5817 - R 1,7575 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
White
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,5562 - R 1,7292 | Request the lead time here |
1.181 in
30.0 mm
|
0.531 in
13.5 mm
|
Grey
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 6,5475 - R 7,275 | Request the lead time here |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 2,2727 - R 2,5252 | Request the lead time here |
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
White
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 37,3474 - R 41,4971 | Request the lead time here |
3.937 in
100.0 mm
|
1.213 in
30.8 mm
|
Grey
|
7.874 in
200.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,8382 - R 0,9313 | Request the lead time here |
0.984 in
25.0 mm
|
0.531 in
13.5 mm
|
White
|
1.181 in
30.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
0.059 in
1.5 mm