Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 6,5475 - R 7,275 | Request the lead time here |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
White
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 5,2798 - R 5,8664 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
Grey
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 37,3474 - R 41,4971 | Request the lead time here |
3.937 in
100.0 mm
|
1.213 in
30.8 mm
|
White
|
7.874 in
200.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| R 10,9734 - R 12,1927 | Request the lead time here |
3.15 in
80.0 mm
|
0.984 in
25.0 mm
|
Grey
|
4.724 in
120.0 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| R 4,9932 - R 5,548 | Request the lead time here |
0.787 in
20.0 mm
|
0.846 in
21.5 mm
|
Grey
|
4.724 in
120.0 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,7651 - R 0,85 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Grey
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 0,8608 - R 0,9565 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Grey
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 4,0477 - R 4,4975 | Request the lead time here |
1.969 in
50.0 mm
|
0.591 in
15.0 mm
|
Grey
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| R 4,5773 - R 5,0859 | Request the lead time here |
1.575 in
40.0 mm
|
0.965 in
24.5 mm
|
White
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 8,9456 - R 9,9396 | Request the lead time here |
1.772 in
45.0 mm
|
0.591 in
15.0 mm
|
White
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| R 9,0332 - R 10,0369 | Request the lead time here |
1.969 in
50.0 mm
|
0.866 in
22.0 mm
|
White
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| R 2,1652 - R 2,4058 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,8934 - R 3,2149 | Request the lead time here |
1.181 in
30.0 mm
|
0.567 in
14.4 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
||
| R 3,7348 - R 4,1496 | Request the lead time here |
1.575 in
40.0 mm
|
0.551 in
14.0 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 2,8934 - R 3,2149 | Request the lead time here |
1.181 in
30.0 mm
|
0.567 in
14.4 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
||
| R 3,7348 - R 4,1496 | Request the lead time here |
1.575 in
40.0 mm
|
0.551 in
14.0 mm
|
White
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 2,4657 - R 2,7397 | Request the lead time here |
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
Grey
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.059 in
1.5 mm
|
||
| R 2,6787 - R 2,9763 | Request the lead time here |
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 8,8899 - R 9,8777 | Request the lead time here |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
Grey
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| R 9,9367 - R 11,0408 | Request the lead time here |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
White
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.118 in
3.0 mm