Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,6527 - R 0,8057 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.218 in
5.5 mm
|
0.453 in
11.5 mm
|
0.045 in
1.1 mm
|
|
||
| R 0,5194 - R 0,6412 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.594 in
15.1 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,5548 - R 0,685 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.891 in
22.6 mm
|
0.032 in
0.8 mm
|
|
||
| R 4,1222 - R 5,089 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.450 in
11.4 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,258 - R 0,3186 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,7219 - R 0,8911 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.277 in
7 mm
|
0.400 in
10.2 mm
|
0.055 in
1.4 mm
|
|
||
| R 0,3458 - R 0,4267 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,4774 - R 0,5893 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
0.328 in
8.3 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,7133 - R 0,8807 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
|
||
| R 0,7993 - R 0,9871 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.277 in
7 mm
|
0.630 in
16 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,6914 - R 0,8537 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
|
||
| R 1,8048 - R 1,8048 | Request the lead time here |
Natural
|
HDPE
|
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 3,0124 - R 3,0124 | Request the lead time here |
Natural
|
HDPE
|
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 1,7553 - R 2,8724 | Request the lead time here |
Natural
|
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 2,0309 - R 3,1625 | Request the lead time here |
Natural
|
PC
|
0.217 in
5.5 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 7,6307 - R 12,3745 | Request the lead time here |
Natural
|
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|
||
| R 0,5817 - R 0,5817 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
||
| R 1,4057 - R 1,9439 | Request the lead time here |
Natural
|
PA
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 1,9221 - R 2,2137 | Request the lead time here |
Natural
|
HDPE
|
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm