Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Material d h Type View
R 4,1103 - R 12,331 Request the lead time here
Black
28.0 mm
PVC
10.0 mm
22.0 mm
2
R 5,0206 - R 15,0476 Request the lead time here
Black
36.0 mm
PVC
16.0 mm
29.0 mm
2
R 8,3487 - R 20,4237 Request the lead time here
White
25.7 mm
LDPE
30.0 mm
3
R 6,3575 - R 15,5454 Request the lead time here
Black
25.4 mm
LDPE
28.0 mm
3
R 4,3521 - R 12,8004 Request the lead time here
White
20.9 mm
LDPE
18.0 mm
3
R 5,2339 - R 15,7445 Request the lead time here
Black
38.0 mm
PVC
18.0 mm
31.0 mm
2
R 4,8072 - R 14,18 Request the lead time here
White
21.8 mm
LDPE
20.0 mm
3
R 4,9352 - R 14,82 Request the lead time here
Black
31.0 mm
PVC
12.0 mm
24.0 mm
2
R 3,9681 - R 11,6768 Request the lead time here
Black
21.8 mm
LDPE
20.0 mm
3
R 3,6125 - R 10,5959 Request the lead time here
Black
20.9 mm
LDPE
18.0 mm
3
R 5,3335 - R 13,0564 Request the lead time here
Black
23.0 mm
LDPE
25.0 mm
3
R 6,3717 - R 15,6165 Request the lead time here
White
23.0 mm
LDPE
25.0 mm
3
R 6,2153 - R 18,6175 Request the lead time here
Black
40.0 mm
PVC
20.0 mm
33.0 mm
2
R 6,7984 - R 16,6263 Request the lead time here
Black
25.7 mm
LDPE
30.0 mm
3
  • of 4
Heavy Duty Round Ferrule 10.0 mm PVC Black

10404294

Price Range
R 12,331 - R 4,1103

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • H
    28.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Heavy Duty Round Ferrule 16.0 mm PVC Black

10404317

Price Range
R 15,0476 - R 5,0206

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • H
    36.0 mm
  • h
    29.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 30.0 mm LDPE White

10403037

Price Range
R 20,4237 - R 8,3487

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    25.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 28.0 mm LDPE Black

10403020

Price Range
R 15,5454 - R 6,3575

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • H
    25.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 18.0 mm LDPE White

10402955

Price Range
R 12,8004 - R 4,3521

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    20.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Heavy Duty Round Ferrule 18.0 mm PVC Black

10404324

Price Range
R 15,7445 - R 5,2339

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    38.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 20.0 mm LDPE White

10402979

Price Range
R 14,18 - R 4,8072

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    21.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Heavy Duty Round Ferrule 12.0 mm PVC Black

10404300

Price Range
R 14,82 - R 4,9352

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • H
    31.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 20.0 mm LDPE Black

10402986

Price Range
R 11,6768 - R 3,9681

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    21.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 18.0 mm LDPE Black

10402962

Price Range
R 10,5959 - R 3,6125

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    20.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 25.0 mm LDPE Black

10403006

Price Range
R 13,0564 - R 5,3335

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • H
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 25.0 mm LDPE White

10402993

Price Range
R 15,6165 - R 6,3717

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • H
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Heavy Duty Round Ferrule 20.0 mm PVC Black

10404331

Price Range
R 18,6175 - R 6,2153

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    40.0 mm
  • h
    33.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 30.0 mm LDPE Black

10403044

Price Range
R 16,6263 - R 6,7984

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    25.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3