Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 0,3524 - R 0,4351 | Request the lead time here |
0.096 in
2.4 mm
|
0.187 in
4.7 mm
|
0.154 in
3.9 mm
|
||
| R 1,8299 - R 2,4984 | Request the lead time here |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
0.185 in
4.7 mm
|
||
| R 0,3524 - R 0,4351 | Request the lead time here |
0.120 in
3 mm
|
0.187 in
4.7 mm
|
0.311 in
7.9 mm
|
||
| R 0,8079 - R 0,9975 | Request the lead time here |
0.175 in
4.4 mm
|
0.376 in
9.6 mm
|
0.15 in
3.8 mm
|
||
| R 1,039 - R 1,2827 | Request the lead time here |
0.169 in
4.3 mm
|
0.393 in
10 mm
|
0.232 in
5.9 mm
|
||
| R 2,3898 - R 2,8916 | Request the lead time here |
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
0.748 in
19.0 mm
|
||
| R 1,8145 - R 2,4826 | Request the lead time here |
0.437 in
11.1 mm
|
0.567 in
14.4 mm
|
0.406 in
10.3 mm
|
||
| R 1,8342 - R 1,8342 | Request the lead time here |
0.394 in
10 mm
|
0.472 in
12 mm
|
0.783 in
19.9 mm
|
||
| R 10,4875 - R 14,4054 | Request the lead time here |
0.400 in
10.2 mm
|
1.250 in
31.8 mm
|
0.622 in
15.8 mm
|
||
| R 2,341 - R 2,8937 | Request the lead time here |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
1 in
25.4 mm
|
||
| R 0,6728 - R 0,8307 | Request the lead time here |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.185 in
4.7 mm
|
||
| R 0,8719 - R 1,1938 | Request the lead time here |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| R 0,71 - R 0,8765 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.185 in
4.7 mm
|
||
| R 1,3885 - R 1,8975 | Request the lead time here |
0.325 in
8.3 mm
|
0.450 in
11.4 mm
|
0.421 in
10.7 mm
|
||
| R 0,4048 - R 0,4997 | Request the lead time here |
0.152 in
3.9 mm
|
0.251 in
6.4 mm
|
0.154 in
3.9 mm
|
||
| R 1,6761 - R 2,3086 | Request the lead time here |
0.320 in
8.1 mm
|
0.500 in
12.7 mm
|
0.268 in
6.8 mm
|
||
| R 0,8805 - R 1,087 | Request the lead time here |
0.260 in
6.6 mm
|
0.305 in
7.7 mm
|
0.177 in
4.5 mm
|
||
| R 1,9675 - R 2,4293 | Request the lead time here |
0.257 in
6.5 mm
|
0.375 in
9.5 mm
|
1.248 in
31.7 mm
|
||
| R 0,8601 - R 1,062 | Request the lead time here |
0.198 in
5 mm
|
0.344 in
8.7 mm
|
0.28 in
7.1 mm
|
||
| R 0,6425 - R 0,7934 | Request the lead time here |
0.320 in
8.1 mm
|
0.380 in
9.7 mm
|
0.382 in
9.7 mm