Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 185,5072 - R 265,016 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
75.0
|
Standard Thread
|
||
| R 450,0084 - R 642,7617 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
120.0
|
Standard Thread
|
||
| R 157,79 - R 225,3408 | Request the lead time here |
9.0
|
16.5
|
5.3
|
303 Stainless Steel
|
M8
|
80.0
|
Long Thread
|
||
| R 265,4911 - R 379,29 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
100.0
|
Standard Thread
|
||
| R 77,0142 - R 110,1165 | Request the lead time here |
11.0
|
17.5
|
6.4
|
303 Stainless Steel
|
M10
|
45.0
|
Long Thread
|
||
| R 219,3618 - R 313,4815 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
70.0
|
Long Thread
|
||
| R 97,2082 - R 138,7444 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
80.0
|
Standard Thread
|
||
| R 102,9496 - R 147,1783 | Request the lead time here |
17.0
|
25.0
|
11.5
|
303 Stainless Steel
|
M16
|
40.0
|
Long Thread
|
||
| R 182,9335 - R 261,3335 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
60.0
|
Long Thread
|
||
| R 58,6021 - R 83,6267 | Request the lead time here |
9.0
|
14.5
|
5.3
|
303 Stainless Steel
|
M8
|
30.0
|
Long Thread
|
||
| R 201,7416 - R 288,2984 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
90.0
|
Standard Thread
|
||
| R 225,6972 - R 322,3906 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
100.0
|
Standard Thread
|
||
| R 332,4084 - R 474,9143 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
100.0
|
Standard Thread
|
||
| R 409,6205 - R 585,2684 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
150.0
|
Standard Thread
|
||
| R 416,3519 - R 594,6526 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
135.0
|
Standard Thread
|
||
| R 550,7803 - R 786,8516 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
200.0
|
Standard Thread
|
||
| R 198,3759 - R 283,2697 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
100.0
|
Short Thread
|
||
| R 111,6607 - R 159,5125 | Request the lead time here |
13.0
|
15.5
|
10.0
|
303 Stainless Steel
|
M12
|
50.0
|
Short Thread
|
||
| R 134,8244 - R 192,6741 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
75.0
|
Standard Thread
|
||
| R 58,0081 - R 82,7952 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
45.0
|
Standard Thread