These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 172,2426 - R 245,9901 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
55.0
|
Short Thread
|
||
| R 515,1439 - R 736,0103 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
145.0
|
Standard Thread
|
||
| R 42,7637 - R 60,9778 | Request the lead time here |
9.0
|
11.5
|
5.3
|
Steel
|
M8
|
48.0
|
Short Thread
|
||
| R 563,253 - R 804,6697 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
140.0
|
Standard Thread
|
||
| R 357,5518 - R 510,7883 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
145.0
|
Standard Thread
|
||
| R 341,7134 - R 488,2186 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
125.0
|
Standard Thread
|
||
| R 293,6043 - R 419,5591 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
65.0
|
Standard Thread
|
||
| R 127,6971 - R 182,3791 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
100.0
|
Short Thread
|
||
| R 150,8607 - R 215,5012 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
100.0
|
Short Thread
|
||
| R 177,786 - R 254,0281 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
150.0
|
Short Thread
|
||
| R 175,0143 - R 250,1477 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
80.0
|
Short Thread
|
||
| R 115,0264 - R 164,2244 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
160.0
|
Construction Grade
|
||
| R 109,4829 - R 156,4636 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
60.0
|
Short Thread
|
||
| R 56,4243 - R 80,5185 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
45.0
|
Short Thread
|
||
| R 68,3031 - R 97,5645 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
45.0
|
Short Thread
|
||
| R 34,6465 - R 49,5346 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
28.0
|
Standard Thread
|
||
| R 19,60 - R 28,133 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
50.0
|
Construction Grade
|
||
| R 21,3818 - R 30,4889 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
85.0
|
Construction Grade
|
||
| R 50,4849 - R 72,2033 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
110.0
|
Construction Grade
|
||
| R 30,6869 - R 43,714 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
35.0
|
Standard Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue