Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 55,8304 - R 79,8255 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
32.0
|
Standard Thread
|
||
| R 89,091 - R 127,3407 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
45.0
|
Standard Thread
|
||
| R 42,1697 - R 60,2255 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
40.0
|
Standard Thread
|
||
| R 607,4025 - R 867,6274 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
100.0
|
Standard Thread
|
||
| R 732,3279 - R 1 046,2845 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
160.0
|
Standard Thread
|
||
| R 18,4121 - R 26,3313 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
40.0
|
Construction Grade
|
||
| R 19,60 - R 28,133 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
45.0
|
Construction Grade
|
||
| R 41,9718 - R 60,0077 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
55.0
|
Construction Grade
|
||
| R 45,3374 - R 64,7197 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
80.0
|
Construction Grade
|
||
| R 36,6263 - R 52,2667 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
60.0
|
Standard Thread
|
||
| R 138,19 - R 197,485 | Request the lead time here |
27.71
|
33.5
|
17.0
|
Steel
|
M27
|
110.0
|
Construction Grade
|
||
| R 51,8708 - R 74,0049 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
60.0
|
Construction Grade
|
||
| R 51,6728 - R 73,8861 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
30.0
|
Standard Thread
|
||
| R 63,9475 - R 91,4667 | Request the lead time here |
15.0
|
22.0
|
8.8
|
Steel
|
M14
|
35.0
|
Standard Thread
|
||
| R 114,0365 - R 162,8385 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
85.0
|
Short Thread
|
||
| R 66,1253 - R 94,3771 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
45.0
|
Short Thread
|
||
| R 68,3031 - R 97,5645 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
50.0
|
Short Thread
|
||
| R 75,0344 - R 107,2655 | Request the lead time here |
15.0
|
19.0
|
8.8
|
Steel
|
M14
|
55.0
|
Short Thread
|
||
| R 81,9637 - R 117,1051 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
50.0
|
Short Thread
|
||
| R 98,0001 - R 139,9718 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
70.0
|
Short Thread