Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 103,1476 - R 147,4159 | Request the lead time here |
15.0
|
22.0
|
8.8
|
Steel
|
M14
|
50.0
|
Standard Thread
|
||
| R 85,7253 - R 122,5892 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
50.0
|
Standard Thread
|
||
| R 129,8749 - R 185,6656 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
70.0
|
Standard Thread
|
||
| R 406,0569 - R 580,1605 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
150.0
|
Standard Thread
|
||
| R 181,1517 - R 258,839 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
55.0
|
Standard Thread
|
||
| R 150,6628 - R 215,2438 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
75.0
|
Standard Thread
|
||
| R 214,2143 - R 305,9978 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
140.0
|
Short Thread
|
||
| R 122,3516 - R 174,8955 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
70.0
|
Short Thread
|
||
| R 206,8891 - R 295,4653 | Request the lead time here |
32.0
|
34.0
|
19.0
|
Steel
|
M30
|
90.0
|
Short Thread
|
||
| R 53,4546 - R 76,3609 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
38.0
|
Short Thread
|
||
| R 42,3677 - R 60,4235 | Request the lead time here |
9.0
|
11.5
|
5.3
|
Steel
|
M8
|
35.0
|
Short Thread
|
||
| R 29,697 - R 42,4073 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
40.0
|
Standard Thread
|
||
| R 107,8991 - R 154,1868 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
55.0
|
Standard Thread
|
||
| R 182,1416 - R 260,2645 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
100.0
|
Short Thread
|
||
| R 27,9152 - R 39,794 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
32.0
|
Standard Thread
|
||
| R 204,7113 - R 292,555 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
130.0
|
Short Thread
|
||
| R 98,99 - R 141,4963 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
60.0
|
Short Thread
|
||
| R 108,691 - R 155,2559 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
55.0
|
Standard Thread
|
||
| R 43,7536 - R 62,3637 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
42.0
|
Standard Thread
|
||
| R 179,7658 - R 256,9384 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
85.0
|
Standard Thread