Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 438,1296 - R 626,0126 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
75.0
|
Standard Thread
|
||
| R 591,1682 - R 844,5825 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
120.0
|
Standard Thread
|
||
| R 679,2692 - R 970,2602 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
170.0
|
Standard Thread
|
||
| R 742,6228 - R 1 060,8954 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
200.0
|
Standard Thread
|
||
| R 77,4102 - R 110,4728 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
55.0
|
Standard Thread
|
||
| R 19,0061 - R 27,1629 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
60.0
|
Construction Grade
|
||
| R 19,402 - R 27,7172 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
40.0
|
Construction Grade
|
||
| R 43,3576 - R 61,9479 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
65.0
|
Construction Grade
|
||
| R 44,5455 - R 63,7496 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
75.0
|
Construction Grade
|
||
| R 153,6325 - R 219,5202 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
195.0
|
Construction Grade
|
||
| R 42,7637 - R 60,9778 | Request the lead time here |
9.0
|
13.5
|
5.3
|
Steel
|
M8
|
80.0
|
Short Thread
|
||
| R 44,9415 - R 64,1653 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
32.0
|
Short Thread
|
||
| R 98,99 - R 141,4963 | Request the lead time here |
11.0
|
15.5
|
6.4
|
Steel
|
M10
|
80.0
|
Short Thread
|
||
| R 60,5819 - R 86,4777 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
40.0
|
Short Thread
|
||
| R 324,2912 - R 463,2731 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
75.0
|
Standard Thread
|
||
| R 471,1923 - R 673,1715 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
150.0
|
Standard Thread
|
||
| R 104,1375 - R 148,8413 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
40.0
|
Short Thread
|
||
| R 176,0042 - R 251,5335 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
60.0
|
Short Thread
|
||
| R 158,186 - R 225,8951 | Request the lead time here |
17.0
|
21.0
|
11.5
|
303 Stainless Steel
|
M16
|
65.0
|
Short Thread
|
||
| R 191,8426 - R 273,9251 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
70.0
|
Standard Thread