Menu Search

Snap-in Spacer

In production

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Body Diameter Maximum Panel Thickness Compatible Thread Sizes (All) Hole Size Spacer Length View
R 2,5571 - R 2,8412 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
6.4 mm
R 3,5749 - R 3,9721 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
10.0 mm
R 3,2996 - R 3,6662 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
4.8 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
#4,2.9mm self tapping screw
4.3 mm
6.4 mm
R 2,7123 - R 3,0137 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
12.0 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
6.0 mm
R 3,4526 - R 3,9721 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
25.4 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
12.0 mm
R 2,5069 - R 2,7855 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
4.0 mm
R 3,4526 - R 3,9721 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
15.9 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
19.1 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
15.9 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
#4,2.9mm self tapping screw
4.3 mm
3.2 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
8.0 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
8.0 mm
R 3,9705 - R 4,5678 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
4.8 mm
R 3,4526 - R 3,9721 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
19.1 mm
R 2,7592 - R 3,0657 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
12.7 mm
R 2,5568 - R 2,841 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
6.0 mm
R 2,7225 - R 3,025 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
9.5 mm
  • of 2
Spacer Nut 6.4 mm (L) Nylon 6/6 Natural

10017364

Price Range
R 2,8412 - R 2,5571

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 10.0 mm (L) Nylon Natural

10017272

Price Range
R 3,9721 - R 3,5749

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 4.8 mm (L) Nylon 6/6 Natural

10017340

Price Range
R 3,6662 - R 3,2996

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.4 mm (L) Nylon Natural

10636787

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Compatible Thread Sizes (All)
    #4,2.9mm self tapping screw
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
Spacer Nut 12.0 mm (L) Nylon Natural

10017302

Price Range
R 3,0137 - R 2,7123

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.0 mm (L) Nylon Natural

10017449

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 25.4 mm (L) Nylon 6/6 Natural

10017326

Price Range
R 3,9721 - R 3,4526

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.0 mm (L) Nylon Natural

10017319

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 4.0 mm (L) Nylon Natural

10017371

Price Range
R 2,7855 - R 2,5069

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 15.9 mm (L) Nylon 6/6 Natural

10017258

Price Range
R 3,9721 - R 3,4526

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 19.1 mm (L) Nylon Natural

10017296

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 15.9 mm (L) Nylon Natural

10017265

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 3.2 mm (L) Nylon Natural

10636749

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Compatible Thread Sizes (All)
    #4,2.9mm self tapping screw
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
Spacer Nut 8.0 mm (L) Nylon Natural

10017401

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 8.0 mm (L) Nylon Natural

10017487

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 4.8 mm (L) Nylon Natural

10017357

Price Range
R 4,5678 - R 3,9705

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 19.1 mm (L) Nylon 6/6 Natural

10017289

Price Range
R 3,9721 - R 3,4526

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.7 mm (L) Nylon 6/6 Natural

10017456

Price Range
R 3,0657 - R 2,7592

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.0 mm (L) Nylon Natural

10017432

Price Range
R 2,841 - R 2,5568

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 9.5 mm (L) Nylon 6/6 Natural

10017418

Price Range
R 3,025 - R 2,7225

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm