Menu Search

Snap-Together Rivets - Male/Female Mini

In stock

Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.

Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are packed and sold separately.
  • Temperature Range: -40C up to 85C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Rivet Type Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
Request the lead time here
Male
2.4 mm
1.9 mm
2.3 mm
9.5 mm
Request the lead time here
Female
2.4 mm
1.9 mm
1.5 mm
9.5 mm
R 0,6714 - R 0,8287 Request the lead time here
Female Barbed Rivet
5.4 mm
4.1 mm
5.6 mm
9.5 mm
R 0,6581 - R 0,8125 Request the lead time here
Male Barbed Rivet
5.4 mm
2.1 mm
5.5 mm
9.6 mm
Request the lead time here
Female
3.2 mm
2.5 mm
2.5 mm
12.7 mm
Request the lead time here
Female Barbed Rivet
5.4 mm
4.1 mm
5.6 mm
9.5 mm
  • of 3
Snap-Together Rivet 2.4 mm 2.3 mm Nylon Black

10422854


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    2.3 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 2.4 mm 1.5 mm Nylon Black

10419717


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    2.4 mm
  • Panel Thickness
    1.5 mm
  • Head Height
    1.9 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Lock Ring 5.4 mm 5.6 mm Nylon Natural

10365489

Price Range
R 0,8287 - R 0,6714

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.4 mm
  • Panel Thickness
    5.6 mm
  • Head Height
    4.1 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together
Snap Fastener 5.4 mm 5.5 mm Nylon Natural

10365496

Price Range
R 0,8125 - R 0,6581

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.4 mm
  • Panel Thickness
    5.5 mm
  • Head Height
    2.1 mm
  • Head Diameter
    9.6 mm
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 3.2 mm 2.5 mm Nylon Black

10420010


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Panel Thickness
    2.5 mm
  • Head Height
    2.5 mm
  • Head Diameter
    12.7 mm
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 5.4 mm 5.6 mm Nylon Black

10625217


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.4 mm
  • Panel Thickness
    5.6 mm
  • Head Height
    4.1 mm
  • Head Diameter
    9.5 mm
  • Rivet Fitting Style
    Snap-Together