Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| R 2,5242 - R 2,7998 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| R 3,148 - R 3,4962 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| R 9,9664 - R 11,0689 | Request the lead time here |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| R 7,7177 - R 8,5737 | Request the lead time here |
5.236 in
133.0 mm
|
17.717 in
450.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| R 46,9886 - R 49,4548 | Request the lead time here |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10244876 | R 0,4627 - R 0,5135 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| R 5,9909 - R 6,8467 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 12,8095 - R 14,255 | Request the lead time here |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| R 10,5797 - R 11,7484 | Request the lead time here |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| R 0,6267 - R 0,6948 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 0,3525 - R 0,3931 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| R 11,5186 - R 12,8098 | Request the lead time here |
8.268 in
210.0 mm
|
26.969 in
685.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| R 9,8358 - R 10,9383 | Request the lead time here |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| R 58,1881 - R 58,1881 | Request the lead time here |
14.961 in
380.0 mm
|
47.992 in
1219.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| R 0,1552 - R 0,174 | 1100 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| R 6,898 - R 7,7001 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 15,0853 - R 16,7615 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| R 12,8095 - R 14,255 | Request the lead time here |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| R 0,6644 - R 0,7369 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 0,4323 - R 0,4816 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue