Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.
Conceals the initial thread of standard female threads. They are suitable for various applications including those in the hydraulic and general engineering industries. They cover a wide range of thread sizes that meet Metric, Gas and UNF standards.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTFUPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | D | H | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,1632 - R 1,8095 | Request the lead time here |
1/8" x 28
|
|
0.413 in
10.5 mm
|
|
GAS
|
||
| R 1,861 - R 2,8949 | Request the lead time here |
M14 x 1.5
|
|
0.677 in
17.2 mm
|
|
Metric
|
||
| R 1,5709 - R 2,4437 | Request the lead time here |
1/4" x 19
|
0.74 in
18.8 mm
|
0.504 in
12.8 mm
|
0.256 in
6.5 mm
|
GAS
|
||
| R 2,7779 - R 4,3212 | Request the lead time here |
M26 x 1.5
|
|
0.736 in
18.7 mm
|
|
Metric
|
||
| R 2,0259 - R 3,1515 | Request the lead time here |
13/16" x 16
|
|
0.713 in
18.1 mm
|
|
UNF
|
||
| R 5,643 - R 8,778 | Request the lead time here |
1,1/4" x 11
|
1.965 in
49.9 mm
|
0.823 in
20.9 mm
|
0.591 in
15.0 mm
|
GAS
|
||
| R 5,7953 - R 9,0149 | Request the lead time here |
1,1/2" x 11
|
2.173 in
55.2 mm
|
0.665 in
16.9 mm
|
0.425 in
10.8 mm
|
GAS
|
||
| R 1,2855 - R 1,9996 | Request the lead time here |
7/16" x 20
|
|
0.606 in
15.4 mm
|
|
UNF
|
||
| R 2,1485 - R 3,3422 | Request the lead time here |
1/2" x 14
|
1.102 in
28.0 mm
|
0.681 in
17.3 mm
|
0.406 in
10.3 mm
|
GAS
|
||
| R 1,6897 - R 2,6284 | Request the lead time here |
3/8" x 19
|
0.902 in
22.9 mm
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
GAS
|
||
| R 1,3583 - R 2,1129 | Request the lead time here |
M10 x 1.5
|
|
0.575 in
14.6 mm
|
|
Metric
|
||
| R 1,4311 - R 2,2261 | Request the lead time here |
M14 x 2
|
|
0.677 in
17.2 mm
|
|
Metric
|
||
| R 1,5058 - R 2,3423 | Request the lead time here |
M16 x 1.5
|
|
0.677 in
17.2 mm
|
|
Metric
|
||
| R 2,7779 - R 4,3212 | Request the lead time here |
3/4" x 14
|
1.272 in
32.3 mm
|
0.669 in
17.0 mm
|
0.433 in
11.0 mm
|
GAS
|
||
| R 2,662 - R 4,1409 | Request the lead time here |
M20 x 1.5
|
1.035 in
26.3 mm
|
0.717 in
18.2 mm
|
0.551 in
14.0 mm
|
Metric
|
||
| R 1,5805 - R 2,4586 | Request the lead time here |
M18 x 2.5
|
|
0.72 in
18.3 mm
|
|
Metric
|
||
| R 3,0384 - R 4,7265 | Request the lead time here |
1" x 11
|
1.567 in
39.8 mm
|
0.665 in
16.9 mm
|
0.425 in
10.8 mm
|
GAS
|
||
| R 3,0384 - R 4,7265 | Request the lead time here |
1.5/16" x 12
|
|
0.642 in
16.3 mm
|
|
UNF
|
||
| R 2,7922 - R 4,3435 | Request the lead time here |
1.1/16" x 12
|
|
0.724 in
18.4 mm
|
|
UNF
|
||
| R 1,659 - R 2,5808 | Request the lead time here |
M20 x 2
|
|
0.717 in
18.2 mm