Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 2,1528 - R 5,744 | 11730 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
1/2 in - 14 BSP/GAS
|
Red
|
0.669 in
17.0 mm
|
0.421 in
10.7 mm
|
|
2
|
||
| R 1,876 - R 4,1503 | 3370 In stock - Delivery conditions may apply, visit our FAQs |
0.602 in
15.3 mm
|
M10 x 1;0
|
Red
|
0.575 in
14.6 mm
|
0.409 in
10.4 mm
|
Metric
|
2
|
||
| R 1,5531 - R 2,551 | 3980 In stock - Delivery conditions may apply, visit our FAQs |
0.484 in
12.3 mm
|
M8 x 1;0
|
Red
|
0.563 in
14.3 mm
|
0.374 in
9.5 mm
|
Metric
|
2
|
||
| R 14,624 - R 47,3037 | 94 In stock - Delivery conditions may apply, visit our FAQs |
4.134 in
105.0 mm
|
3 in - 11 BSP/GAS
|
Red
|
1.094 in
27.8 mm
|
0.445 in
11.3 mm
|
|
2
|
||
| R 2,6295 - R 6,9266 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
1.272 in
32.3 mm
|
3/4 in - 14 BSP/GAS
|
Red
|
1.102 in
28.0 mm
|
0.433 in
11.0 mm
|
|
2
|
||
| R 7,7964 - R 20,273 | 590 In stock - Delivery conditions may apply, visit our FAQs |
1.949 in
49.5 mm
|
1 1/4 in - 11 BSP/GAS
|
Red
|
0.764 in
19.4 mm
|
0.591 in
15.0 mm
|
|
2
|
||
| R 2,0605 - R 4,7303 | Request the lead time here |
0.728 in
18.5 mm
|
M12 x 1;0
|
Red
|
0.657 in
16.7 mm
|
0.421 in
10.7 mm
|
Metric
|
2
|
||
| 10083017 | R 2,6295 - R 7,4897 | 2700 In stock - Delivery conditions may apply, visit our FAQs |
1.035 in
26.3 mm
|
M20 x 1;5
|
Red
|
0.713 in
18.1 mm
|
0.551 in
14.0 mm
|
Metric
|
2
|
|
| R 2,5526 - R 6,5324 | 2550 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
M16 x 1;5
|
Red
|
0.677 in
17.2 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
||
| R 2,4142 - R 6,4197 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.232 in
31.3 mm
|
5/8 in - 14 BSP/GAS
|
Red
|
1.272 in
32.3 mm
|
0.547 in
13.9 mm
|
|
2
|
||
| R 3,8751 - R 10,3054 | 783 In stock - Delivery conditions may apply, visit our FAQs |
1.567 in
39.8 mm
|
1 in - 11 BSP/GAS
|
Red
|
1.091 in
27.7 mm
|
0.425 in
10.8 mm
|
|
2
|
||
| R 2,0913 - R 4,5163 | 900 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
Red
|
0.504 in
12.8 mm
|
0.268 in
6.8 mm
|
BSP
|
|
||
| R 1,2901 - R 3,4689 | 3450 In stock - Delivery conditions may apply, visit our FAQs |
0.646 in
16.4 mm
|
1/8 in - 18 BSP/GAS
|
Red
|
0.579 in
14.7 mm
|
0.165 in
4.2 mm
|
|
2
|
||
| R 3,1985 - R 10,587 | Request the lead time here |
1.496 in
38.0 mm
|
7/8 in - 14 BSP/GAS
|
Red
|
1.244 in
31.6 mm
|
0.531 in
13.5 mm
|
|
2
|
||
| R 9,1496 - R 24,215 | 405 In stock - Delivery conditions may apply, visit our FAQs |
2.299 in
58.4 mm
|
1 7/8 in - 12 UNF/JIC
|
Red
|
1.543 in
39.2 mm
|
0.657 in
16.7 mm
|
UNF
|
2
|
||
| R 1,2394 - R 3,2831 | 3500 In stock - Delivery conditions may apply, visit our FAQs |
0.583 in
14.8 mm
|
5/16 in - 24 UNF/JIC
|
Red
|
0.776 in
19.7 mm
|
0.291 in
7.4 mm
|
UNF
|
2
|
||
| 10071700 | R 4,2903 - R 11,3754 | 150 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
1 5/16 in - 12 UNF/JIC
|
Red
|
1.075 in
27.3 mm
|
0.63 in
16.0 mm
|
UNF
|
2
|
|
| R 14,0704 - R 39,2508 | Request the lead time here |
2.898 in
73.6 mm
|
2 1/2 in - 12 UNF/JIC
|
Red
|
1.402 in
35.6 mm
|
0.591 in
15.0 mm
|
UNF
|
2
|
||
| R 1,63 - R 4,3192 | 1297 In stock - Delivery conditions may apply, visit our FAQs |
0.728 in
18.5 mm
|
1/2 in - 20 UNF/JIC
|
Red
|
0.602 in
15.3 mm
|
0.413 in
10.5 mm
|
UNF
|
2
|
||
| R 2,9217 - R 7,715 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
1 in - 14 UNF/JIC
|
Red
|
1.22 in
31.0 mm
|
0.52 in
13.2 mm
|
UNF
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue