Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
R 9,1496 - R 24,215 405 In stock - Delivery conditions may apply, visit our FAQs
58.4 mm
1 7/8 in - 12 UNF/JIC
Red
39.2 mm
16.7 mm
UNF
2
R 3,3984 - R 9,4044 800 In stock - Delivery conditions may apply, visit our FAQs
36.8 mm
1 3/16 in - 12 UNF/JIC
Red
31.8 mm
13.5 mm
UNF
2
R 3,1216 - R 8,2218 Request the lead time here
33.3 mm
1 1/16 in - 14 UNF/JIC
Red
32.0 mm
13.7 mm
UNF
2
R 2,9217 - R 7,715 2500 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
1 in - 14 UNF/JIC
Red
31.0 mm
13.2 mm
UNF
2
R 2,8602 - R 9,1791 849 In stock - Delivery conditions may apply, visit our FAQs
31.3 mm
M24 x 1;5
Red
18.5 mm
13.8 mm
Metric
2
R 2,9986 - R 11,0938 1750 In stock - Delivery conditions may apply, visit our FAQs
31.3 mm
M25 x 1;5
Red
18.5 mm
14.0 mm
Metric
2
R 2,3988 - R 6,1382 1130 In stock - Delivery conditions may apply, visit our FAQs
16.7 mm
M12 x 1;5
Red
16.3 mm
8.7 mm
Metric
2
R 3,1216 - R 8,2218 800 In stock - Delivery conditions may apply, visit our FAQs
33.4 mm
1 1/16 in - 12 UNF/JIC
Red
32.2 mm
13.8 mm
UNF
2
R 1,447 - R 3,8744 4000 In stock - Delivery conditions may apply, visit our FAQs
17.4 mm
7/16 in - 20 UNF/JIC
Red
27.1 mm
11.0 mm
UNF
2
R 3,0447 - R 11,5443 600 In stock - Delivery conditions may apply, visit our FAQs
32.7 mm
M26 x 1;5
Red
18.7 mm
13.5 mm
Metric
2
R 2,1745 - R 3,8349 4000 In stock - Delivery conditions may apply, visit our FAQs
17.4 mm
7/16 in - 24 UNF/JIC
Red
27.1 mm
7.1 mm
UNF
2
R 1,7684 - R 4,7472 2200 In stock - Delivery conditions may apply, visit our FAQs
22.6 mm
9/16 in - 18 UNF/JIC
Red
26.1 mm
10.7 mm
UNF
2
R 2,2143 - R 5,9692 695 In stock - Delivery conditions may apply, visit our FAQs
27.0 mm
3/4 in - 16 UNF/JIC
Red
32.5 mm
13.8 mm
UNF
2
R 12,425 - R 23,5955 Request the lead time here
63.7 mm
M52 x 1;5
Red
21.5 mm
15.5 mm
Metric
2
R 1,6418 - R 2,554 Request the lead time here
24.4 mm
M18 x 2;5
Red
18.3 mm
13.7 mm
Metric Threads
1
R 1,811 - R 2,8171 Request the lead time here
26.3 mm
M20 x 2;5
Red
18.2 mm
14.0 mm
Metric Threads
1
R 1,411 - R 2,1949 Request the lead time here
15.3 mm
M10
Red
14.6 mm
10.4 mm
Metric Threads
1
R 1,7234 - R 2,6809 Request the lead time here
26.3 mm
M20 x 2;0
Red
18.2 mm
14.0 mm
Metric Threads
1
R 1,4866 - R 2,3125 Request the lead time here
18.5 mm
M14 x 2;0
Red
17.2 mm
9.5 mm
Metric Threads
1
R 1,7553 - R 2,7304 Request the lead time here
20.7 mm
3/8 in
Red
12.0 mm
5.5 mm
BSP
1
  • of 4
Threaded Plug UNF Threads 1 7/8 in x 12 LDPE Red

10082492

Price Range
R 24,215 - R 9,1496

Stock Levels
405 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    58.4 mm
  • H
    39.2 mm
  • L
    16.7 mm
  • Thread Size
    1 7/8 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug UNF Threads 13⁄16 in x 12 LDPE Red

10082409

Price Range
R 9,4044 - R 3,3984

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    36.8 mm
  • H
    31.8 mm
  • L
    13.5 mm
  • Thread Size
    1 3/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug UNF Threads 11⁄16 in x 14 LDPE Red

10084618

Price Range
R 8,2218 - R 3,1216

Stock Levels
Request the lead time here
Attributes
  • D
    33.3 mm
  • H
    32.0 mm
  • L
    13.7 mm
  • Thread Size
    1 1/16 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug UNF Threads 1 in x 14 LDPE Red

10086735

Price Range
R 7,715 - R 2,9217

Stock Levels
2500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • H
    31.0 mm
  • L
    13.2 mm
  • Thread Size
    1 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug M24 x 1;5 31.3 mm 13.8 mm LDPE - PIR Red

10083024

Price Range
R 9,1791 - R 2,8602

Stock Levels
849 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • L
    13.8 mm
  • Thread Size
    M24 x 1;5
  • Thread Standard
    Metric
Threaded Plug Metric Threads M25 x 1.5 LDPE Red

10083031

Price Range
R 11,0938 - R 2,9986

Stock Levels
1750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • L
    14.0 mm
  • Thread Size
    M25 x 1;5
  • Thread Standard
    Metric
Threaded Plug Metric Threads M12 x 1.5 LDPE Red

10082980

Price Range
R 6,1382 - R 2,3988

Stock Levels
1130 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.7 mm
  • H
    16.3 mm
  • L
    8.7 mm
  • Thread Size
    M12 x 1;5
  • Thread Standard
    Metric
Threaded Plug UNF Threads 11⁄16 in x 12 LDPE Red

10071045

Price Range
R 8,2218 - R 3,1216

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    33.4 mm
  • H
    32.2 mm
  • L
    13.8 mm
  • Thread Size
    1 1/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug UNF Threads 7⁄16 in x 20 LDPE Red

10072011

Price Range
R 3,8744 - R 1,447

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    11.0 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug Metric Threads M26 x 1.5 LDPE Red

10083048

Price Range
R 11,5443 - R 3,0447

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.7 mm
  • H
    18.7 mm
  • L
    13.5 mm
  • Thread Size
    M26 x 1;5
  • Thread Standard
    Metric
Threaded Plug UNF Threads 7/16 x 24 LDPE Red

10083062

Price Range
R 3,8349 - R 2,1745

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    7.1 mm
  • Thread Size
    7/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug UNF Threads 9⁄16 in x 18 LDPE Red

10071694

Price Range
R 4,7472 - R 1,7684

Stock Levels
2200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    22.6 mm
  • H
    26.1 mm
  • L
    10.7 mm
  • Thread Size
    9/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug UNF Threads 3/4 in x 16 LDPE Red

10071465

Price Range
R 5,9692 - R 2,2143

Stock Levels
695 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    27.0 mm
  • H
    32.5 mm
  • L
    13.8 mm
  • Thread Size
    3/4 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug Metric Threads M52 x 1.5 LDPE Red

10083055

Price Range
R 23,5955 - R 12,425

Stock Levels
Request the lead time here
Attributes
  • D
    63.7 mm
  • H
    21.5 mm
  • L
    15.5 mm
  • Thread Size
    M52 x 1;5
  • Thread Standard
    Metric
Threaded Plug M18 x 2;5 24.4 mm 13.7 mm LDPE Red

20598105

Price Range
R 2,554 - R 1,6418

Stock Levels
Request the lead time here
Attributes
  • D
    24.4 mm
  • H
    18.3 mm
  • L
    13.7 mm
  • Thread Size
    M18 x 2;5
  • Thread Standard
    Metric Threads
Threaded Plug M20 x 2;5 26.3 mm 14.0 mm LDPE Red

20598129

Price Range
R 2,8171 - R 1,811

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 2;5
  • Thread Standard
    Metric Threads
Threaded Plug M10 15.3 mm 10.4 mm LDPE Red

20598075

Price Range
R 2,1949 - R 1,411

Stock Levels
Request the lead time here
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • L
    10.4 mm
  • Thread Size
    M10
  • Thread Standard
    Metric Threads
Threaded Plug M20 x 2;0 26.3 mm 14.0 mm LDPE Red

20598112

Price Range
R 2,6809 - R 1,7234

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 2;0
  • Thread Standard
    Metric Threads
Threaded Plug M14 x 2;0 18.5 mm 9.5 mm LDPE Red

20598082

Price Range
R 2,3125 - R 1,4866

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    17.2 mm
  • L
    9.5 mm
  • Thread Size
    M14 x 2;0
  • Thread Standard
    Metric Threads
Threaded Plug 3/8 in 20.7 mm 5.5 mm LDPE Red

20598068

Price Range
R 2,7304 - R 1,7553

Stock Levels
Request the lead time here
Attributes
  • D
    20.7 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    BSP