Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
R 1,5642 - R 2,4332 Request the lead time here
20.7 mm
M16 x 1;5
Red
12.0 mm
5.5 mm
Metric Threads
1
R 1,6319 - R 2,5385 Request the lead time here
16.2 mm
1/4 in
Red
12.5 mm
6.5 mm
BSP
1
R 1,411 - R 2,1949 Request the lead time here
15.3 mm
M10
Red
14.6 mm
10.4 mm
Metric Threads
1
  • of 4
Threaded Plug M16 x 1;5 20.7 mm 5.5 mm LDPE Red

20598099

Price Range
R 2,4332 - R 1,5642

Stock Levels
Request the lead time here
Attributes
  • D
    20.7 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric Threads
Threaded Plug 1/4 in 16.2 mm 6.5 mm LDPE Red

20598051

Price Range
R 2,5385 - R 1,6319

Stock Levels
Request the lead time here
Attributes
  • D
    16.2 mm
  • H
    12.5 mm
  • L
    6.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    BSP
Threaded Plug M10 15.3 mm 10.4 mm LDPE Red

20598075

Price Range
R 2,1949 - R 1,411

Stock Levels
Request the lead time here
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • L
    10.4 mm
  • Thread Size
    M10
  • Thread Standard
    Metric Threads