Menu Search

Tube End Plugs

In stock

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D h Colour Material Grip Type d View
R 5,6119 - R 11,1523 Request the lead time here
10.5 mm
White
PE
With Finger Grip
63.0 mm
R 20,293 - R 38,0947 Request the lead time here
12.7 mm
White
PE
Without Finger Grip
139.7 mm
R 4,2787 - R 7,2324 Request the lead time here
8.0 mm
White
PE
Without Finger Grip
54.0 mm
R 0,5755 - R 0,8953 Request the lead time here
26.0 mm
11.0 mm
Natural
LDPE
With Finger Grip
24.0 mm
R 1,7189 - R 2,6739 Request the lead time here
85.8 mm
8.2 mm
Natural
LDPE
With Finger Grip
84.5 mm
R 0,7941 - R 1,2352 Request the lead time here
50.0 mm
10.0 mm
Natural
LDPE
With Finger Grip
4.0 mm
R 0,7219 - R 1,1229 Request the lead time here
38.0 mm
9.2 mm
Natural
LDPE
With Finger Grip
34.7 mm
R 0,5209 - R 0,8103 Request the lead time here
26.5 mm
10.4 mm
Natural
LDPE
Without Finger Grip
26.0 mm
R 0,4194 - R 0,6525 Request the lead time here
19.0 mm
9.9 mm
Natural
LDPE
Without Finger Grip
18.3 mm
R 1,5218 - R 2,3673 Request the lead time here
66.0 mm
10.4 mm
Natural
LDPE
Without Finger Grip
65.0 mm
R 0,476 - R 0,7405 Request the lead time here
17.3 mm
11.0 mm
Natural
LDPE
Without Finger Grip
16.0 mm
R 1,1862 - R 1,8453 Request the lead time here
43.0 mm
10.5 mm
Natural
LDPE
Without Finger Grip
41.0 mm
R 1,5218 - R 2,3673 Request the lead time here
56.0 mm
10.0 mm
Natural
LDPE
Without Finger Grip
55.0 mm
R 1,0692 - R 1,6632 Request the lead time here
41.0 mm
11.5 mm
Natural
LDPE
Without Finger Grip
40.0 mm
R 1,5218 - R 2,3673 Request the lead time here
54.0 mm
12.5 mm
Natural
LDPE
Without Finger Grip
53.0 mm
R 3,0222 - R 4,7013 Request the lead time here
86.5 mm
8.0 mm
Natural
LDPE
Without Finger Grip
84.5 mm
R 1,5218 - R 2,3673 Request the lead time here
62.5 mm
11.0 mm
Natural
LDPE
Without Finger Grip
59.0 mm
R 0,2985 - R 0,4643 Request the lead time here
14.0 mm
9.4 mm
Natural
LDPE
Without Finger Grip
13.0 mm
R 0,4194 - R 0,6525 Request the lead time here
20.7 mm
11.0 mm
Natural
LDPE
Without Finger Grip
19.6 mm
R 2,0877 - R 3,2475 Request the lead time here
76.6 mm
9.5 mm
Natural
LDPE
Without Finger Grip
75.0 mm
  • of 5
Tube End Plug 63.0 mm With Finger Grip PE White

10084519

Price Range
R 11,1523 - R 5,6119

Stock Levels
Request the lead time here
Attributes
  • d
    63.0 mm
  • h
    10.5 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    With Finger Grip
Tube End Plug 139.7 mm Without Finger Grip PE White

10082874

Price Range
R 38,0947 - R 20,293

Stock Levels
Request the lead time here
Attributes
  • d
    139.7 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 54.0 mm Without Finger Grip PE White

10072752

Price Range
R 7,2324 - R 4,2787

Stock Levels
Request the lead time here
Attributes
  • d
    54.0 mm
  • h
    8.0 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 24.0 mm With Finger Grip LDPE Natural

20591977

Price Range
R 0,8953 - R 0,5755

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • D
    26.0 mm
  • h
    11.0 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 84.5 mm With Finger Grip LDPE Natural

20592004

Price Range
R 2,6739 - R 1,7189

Stock Levels
Request the lead time here
Attributes
  • d
    84.5 mm
  • D
    85.8 mm
  • h
    8.2 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 4.0 mm With Finger Grip LDPE Natural

20591991

Price Range
R 1,2352 - R 0,7941

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • D
    50.0 mm
  • h
    10.0 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 34.7 mm With Finger Grip LDPE Natural

20591984

Price Range
R 1,1229 - R 0,7219

Stock Levels
Request the lead time here
Attributes
  • d
    34.7 mm
  • D
    38.0 mm
  • h
    9.2 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 26.0 mm Without Finger Grip LDPE Natural

20572600

Price Range
R 0,8103 - R 0,5209

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • D
    26.5 mm
  • h
    10.4 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 18.5 mm Without Finger Grip LDPE Natural

20572570

Price Range
R 0,6525 - R 0,4194

Stock Levels
Request the lead time here
Attributes
  • d
    18.3 mm
  • D
    19.0 mm
  • h
    9.9 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 66.0 mm Without Finger Grip LDPE Natural

20572716

Price Range
R 2,3673 - R 1,5218

Stock Levels
Request the lead time here
Attributes
  • d
    65.0 mm
  • D
    66.0 mm
  • h
    10.4 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 16.0 mm Without Finger Grip LDPE Natural

20572563

Price Range
R 0,7405 - R 0,476

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.3 mm
  • h
    11.0 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 41.0 mm Without Finger Grip LDPE Natural

20572648

Price Range
R 1,8453 - R 1,1862

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • D
    43.0 mm
  • h
    10.5 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 55.0 mm Without Finger Grip LDPE Natural

20572686

Price Range
R 2,3673 - R 1,5218

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • D
    56.0 mm
  • h
    10.0 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 40.0 mm Without Finger Grip LDPE Natural

20572631

Price Range
R 1,6632 - R 1,0692

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    41.0 mm
  • h
    11.5 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 53.0 mm Without Finger Grip LDPE Natural

20572679

Price Range
R 2,3673 - R 1,5218

Stock Levels
Request the lead time here
Attributes
  • d
    53.0 mm
  • D
    54.0 mm
  • h
    12.5 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 84.5 mm Without Finger Grip LDPE Natural

20572730

Price Range
R 4,7013 - R 3,0222

Stock Levels
Request the lead time here
Attributes
  • d
    84.5 mm
  • D
    86.5 mm
  • h
    8.0 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 59.0 mm Without Finger Grip LDPE Natural

20572693

Price Range
R 2,3673 - R 1,5218

Stock Levels
Request the lead time here
Attributes
  • d
    59.0 mm
  • D
    62.5 mm
  • h
    11.0 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 13.0 mm Without Finger Grip LDPE Natural

20572556

Price Range
R 0,4643 - R 0,2985

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • D
    14.0 mm
  • h
    9.4 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 19.6 mm Without Finger Grip LDPE Natural

20572587

Price Range
R 0,6525 - R 0,4194

Stock Levels
Request the lead time here
Attributes
  • d
    19.6 mm
  • D
    20.7 mm
  • h
    11.0 mm
  • Material
    LDPE
  • Colour
    Natural
Tube End Plug 75.0 mm Without Finger Grip LDPE Natural

20572723

Price Range
R 3,2475 - R 2,0877

Stock Levels
Request the lead time here
Attributes
  • d
    75.0 mm
  • D
    76.6 mm
  • h
    9.5 mm
  • Material
    LDPE
  • Colour
    Natural