Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
---|---|---|---|---|---|---|
R 0,6904 - R 1,2743 | Request the lead time here |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
||
R 0,7477 - R 1,3828 | Request the lead time here |
Hole
|
|
1.52 in
38.6 mm
|
||
R 3,0604 - R 4,5423 | Request the lead time here |
Ball
|
|
2.929 in
74.4 mm
|
||
R 4,5933 - R 6,4692 | Request the lead time here |
Ball
|
|
3.449 in
87.6 mm
|
||
R 2,1476 - R 2,1476 | Request the lead time here |
Ball
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
||
R 5,4424 - R 5,7143 | Request the lead time here |
Ball
|
1.563 in
39.7 mm
|
2.929 in
74.4 mm
|
||
R 0,5005 - R 0,9208 | 934 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
|
1.327 in
33.7 mm
|
||
R 1,6782 - R 1,6782 | Request the lead time here |
Ball
|
0.492 in
12.5 mm
|
1.201 in
30.5 mm
|
||
R 1,3613 - R 2,3099 | Request the lead time here |
Ball
|
|
1.709 in
43.4 mm
|
||
R 4,8214 - R 6,6846 | Request the lead time here |
Ball
|
1.378 in
35.0 mm
|
2.205 in
56.0 mm
|
||
R 1,3227 - R 1,3227 | Request the lead time here |
Ball
|
|
0.787 in
20.0 mm
|
||
R 0,8718 - R 0,8718 | Request the lead time here |
Ball
|
0.531 in
13.5 mm
|
0.902 in
22.9 mm
|
||
R 1,8242 - R 3,0695 | Request the lead time here |
Ball
|
|
2.189 in
55.6 mm
|
||
R 0,5125 - R 0,9456 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
|
1.551 in
39.4 mm
|
||
R 2,5458 - R 2,5458 | Request the lead time here |
Ball
|
0.787 in
20.0 mm
|
1.484 in
37.7 mm
|
||
R 0,4794 - R 0,8852 | Request the lead time here |
Ball
|
|
0.902 in
22.9 mm
|
||
R 0,5638 - R 1,0433 | Request the lead time here |
Ball
|
|
1.551 in
39.4 mm
|
||
R 4,2383 - R 5,4615 | Request the lead time here |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
||
R 2,3669 - R 3,5036 | Request the lead time here |
Ball
|
1.185 in
30.1 mm
|
2.189 in
55.6 mm
|
||
R 0,4891 - R 0,7611 | Request the lead time here |
Hole
|
|
1.752 in
44.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue